The global cloud storage market reached about US $132 billion in 2024 and is projected to exceed US $160 billion in 2025. The growth of AI, big data analytics, media assets and hyperscale services demands storage systems that scale efficiently. The Toshiba Cloud-Scale Enterprise HDD series is designed for such demands.
What the drives deliver
The series uses helium-sealed architecture and industry-standard 3.5-inch form factors to maximize capacity while managing power and footprint. For example, the Toshiba MG11 Series HDD supports up to 24 TB capacity, leverages 7200 rpm, and is rated for a 550 TB/year workload. Similarly, the MG10F Series hard drive offers up to 22 TB with the same 10-disk helium-sealed design and the same 550 TB/year rating. These drives integrate into existing rack and server infrastructure with SATA or dual-port SAS interfaces and deliver enterprise reliability (MTBF ~2.5 million hours). By deploying high-capacity drives, organizations reduce cost per TB, reduce rack density pressure, and lower cooling/power demands.
Why industries need them
- Hyperscale cloud providers & data platforms: They manage petabytes of unstructured data (logs, video, AI training) where fewer spindles equal lower failure risk and easier maintenance.
- Media & entertainment: Workflows capturing and storing 4K/8K video assets require drives supporting high sustained throughput and large buffers.
- Healthcare & surveillance: Long-term imaging archives and continuous monitoring need drives rated for heavy workloads and reliable 24/7 operation.
- Research & analytics institutions: Handling large datasets and simulations demands dense, scalable storage. The cloud-scale drives enable scaling without linear cost growth.
How to evaluate the fit
If your environment stores hundreds of terabytes into petabytes, and you face constraints in rack space, power or cooling, the Cloud-Scale line offers a strategic upgrade. Review your workload: if you use over ~300-500 TB/year per rack or require high availability and dense storage, then selecting a drive rated for those conditions is critical.
For organizations building cloud-scale storage systems, the Toshiba Cloud-Scale Enterprise Hard Disk Drives deliver capacity, reliability, and integration ease. They help reduce operational overhead while supporting large-volume workflows and mission-critical workloads. If you require infrastructure that scales in both size and reliability, these drives represent a strong solution.
Disclaimer
The views and opinions expressed in this blog are those of the author(s) and do not necessarily reflect those of Toshiba America Electronic Components, Inc.