Toshiba MQ04 Series Hard Disk Drives
- Up to 2TB of Storage Capacity
- 2.5-inch Slim Form Factor
Up to 2TB of Storage Capacity.
SATA up to 6.0 Gbit/s Interface and 5,400 rpm performance. Improved Performance with Native Command Queue (NCQ).
MTTF of 600,000 hours.
Drive-Managed SMR (Shingled magnetic recording) Technology.
Low Power Consumption Versus traditional 3.5-inch desktop HDDs.

Toshiba's MQ04AB Series 5,400 rpm HDDs deliver up to 2TB of data storage capacity in 2.5-inch form factor. It is suitable for ultra-portable laptop and notebook PCs, as well as for use in slim-line “all-in-one” desktop PCs. Other uses include high-end multimedia devices where low-power and mobile-class robustness helps to achieve platform design requirements. The MQ04AB series leverage shock sensors to protect the drive from excessive shock events. The MQ04AB Series' quiet operation makes it an excellent storage solution for laptops, slim-line desktops, and applications where capacity, power-profile, and reliability are critical.
| Form Factor | 2.5-inch | |
|---|---|---|
| Interface | SATA 6 Gbit/s | |
| Format | 512e | |
| Buffer Size | 128 MiB | |
| Rotation Speed | 5400 rpm | |
| Internal Transfer Speed ( Typ. ) | 819.7 ~ 1733.6 Mbit/s | |
| MTTF | 600 000 h | |
| Power Consumption ( Low Power Idle ) ( Typ. ) | 0.60 W | |
| Weight ( Max ) | 2 TB | 117 g |
| 1 TB | 92 g | |
| Capacity | Model Number |
|---|---|
| 2 TB | MQ04ABD200 |
| 1 TB | MQ04ABF100 |
SMR (Shingled
Magnetic Recording) is overwriting part of the previously written track analogous to the shingling of a roof.
CMR and SMR each have their Pros and Cons. Learn More ![]()
| Name | Date |
|---|---|
| MQ04 Datasheet PDF 448 KB | 04/2020 |
| MQ04 Product
Overview PDF 169 KB | 04/2020 |
| MQ04 Product
Manual PDF 562 KB | 02/2018 |

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.
Learn More
Toshiba hard drives are currently available at select distributors.
Ways to Buy*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.
Learn More
The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways
Learn More
Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.
Learn More