Toshiba MD04 Series Hard Disk Drives
- Up to 6 TB Capacity
- 7,200 rpm
Up to 6 TB Capacity.
SATA 6.0 Gbit/s Interface and 7,200 rpm Performance.

Toshiba’s MD04ACA series of the power-efficient 3.5-inch SATA HDDs delivers up to 6 TB capacity to store more data. Thanks to the 6.0 Gbit/s interface, the rotational speed of 7,200 rpm, a 128 MiB memory buffer and Native Command Queuing, the MD04ACA series reaches a deserving level of performance and offer the suitable mix of reliability, capacity and speed for desktop PC and external storage.
| Form Factor | 3.5-inch | |
|---|---|---|
| Interface | SATA 6 Gbit/s | |
| Buffer Size | 128 MiB | |
| Rotation Speed | 7200 rpm | |
| MTTF | 600 000 h | |
| Power Consumption ( Low Power Idle ) ( Typ. ) | 6.0 W | |
| Capacity | Format | Weight ( Max ) | Model Number |
|---|---|---|---|
| 6 TB | 512e | 770 g | MD04ACA600 |
| 5 TB | 512e | 770 g | MD04ACA50D |
| 5 TB | 512e | 720 g | MD04ACA500 |
| 4 TB | 512e | 720 g | MD04ACA400 |
| 4 TB | 512n | 720 g | MD04ACA400N |
| 3 TB | 512e | 720 g | MD04ACA300 |
| 3 TB | 512n | 720 g | MD04ACA300N |
| 2 TB | 512e | 720 g | MD04ACA200 |
| 2 TB | 512n | 720 g | MD04ACA200N |
"MN004ACA400: Alternate location of bottom mounting holes is applied TYPE 2. Click here for
detail."
![]()
| Name | Date |
|---|---|
| MD04
Product
Overview PDF 132 KB | 08/2016 |
| 2.2TB
or Larger
capacity storage products PDF 26 KB | 02/2013 |

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.
Learn More
Toshiba hard drives are currently available at select distributors.
Ways to Buy*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.
Learn More
The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways
Learn More
Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.
Learn More