DT/MD Series

Surveillance
Hard Disk Drives

  • Up to 10 TB, 24/7 operation
  • Support for up to 64 Cameras
MD04-V

MD04-V Series Up to 5 TB / 128 MiB Buffer / Low spin / CMR*

View Drive ›››
DT02-VH

DT02-VH Series Up to 6 TB / 3.5-inch / 5400 rpm / SMR*

View Drive ›››
DT02-VH

DT02-VH Series

Learn More ›››
DT02-V

DT02-V Series 4 TB / 3.5-inch / 5400 rpm / SMR*

View Drive ›››

*CMR: Conventional Magnetic Recording, SMR: Drive-Managed SMR (Shingled magnetic recording)

Surveillance Drives

Surveillance

Advances in video resolution and image processing are altering the value and role that surveillance video plays in our daily lives. Toshiba Surveillance HDDs provide a range of reliable, power-efficient capacities and features to align with the rapidly evolving surveillance marketplace.

Surveillance Products

MD04-V
MD04-V Series
Up to 5 TB / 128 MiB Buffer / Low spin / CMR**
Capacities 5 TB, 4 TB
Form Factor  3.5-inch
Buffer Size 128 MiB
Rotation Speed Low spin
Data Transfer Speed (Sustained) 150 MiB/s
Power Consumption (Active Idle) (Typ.) 3.5 W
MTTF 1 000 000 h
Weight (Max) 720 g
Learn More
DT02-VH
DT02-VH Series
Up to 6 TB / 3.5-inch / 5400 rpm /SMR*
Capacities 6 TB, 4 TB
Form Factor 3.5-inch
Interface SATA-3.3
Buffer Size 256 MiB
Rotation Speed 5400 rpm
Maximum Data Transfer Speed (Sustained) (Typ.) 176.4 MiB/s
MTTF/AFR 1 000 000 h / 0.88%
Learn More
DT02-V
DT02-V Series
4 TB / 3.5-inch / 5400 rpm / SMR*
Capacities 6 TB, 4 TB, 2 TB
Form Factor 3.5-inch
Interface SATA: 6 Gbit/s
Buffer Size 128 MiB
Rotation Speed 5400 rpm
Maximum Sustained Data Rate (Typ.) 176.4 MiB/s
MTTF/AFR 1,000,000 h / 0.88%
Learn More
  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
will open in a new window Will open in a new window.
to top To Top
We’re here to help Whether you're part of a global enterprise or have a small company, we can help locate the right drives and provide competitive pricing to help you integrate Toshiba HDDs into your storage solutions.
Contact Toshiba Sales Team