Toshiba MD04-V Series Hard Disk Drives
- Up to 5 TB of storage capacity
- Support for up to 32 high definition cameras

Toshiba's MD04ABA-V series of low spin surveillance HDD deliver up to 5 TB of storage capacity and support for up to 32 high definition cameras. The MD04ABA-V is designed for demanding 24x7 surveillance environments. For great reliability and scalability in RAID and multi-HDD environments, the MD04ABA-V uses RV sensors to compensate for rotational vibration. The large capacities and great performance of Toshiba's MD04ABA-V series HDDs enable storage of high resolution camera feeds and support for long data retention periods.
Up to 5 TB of Data Storage Capacity for High Resolution Camera Feeds.
Designed for 24/7 operation and MTTF of 1,000,000 hours.
Utilizes RV sensor technology to compensate for the effects of vibration from adjacent drives or cooling fans.
Support for up to 32 Cameras High-Definition Streams.
Low-Spin Design For Great Energy Efficiency.
| Form Factor | 3.5-inch |
|---|---|
| Interface | SATA 6 Gbit/s |
| Format | 512e |
| Buffer Size | 128 MiB |
| Rotation Speed | Low spin |
| Data Transfer Speed ( Sustained ) | 150 MiB/s |
| Power Consumption ( Active Idle ) ( Typ. ) | 3.5 W |
| MTTF | 1 000 000 h |
| Weight ( Max ) | 720 g |
| Capacity | Model Number |
|---|---|
| 5 TB | MD04ABA500V |
| 4 TB | MD04ABA400V |
| Name | Date |
|---|---|
| MD04-V
Product
Overview PDF 587 KB | 07/2015 |
| MD04-V
Product
Manual PDF 963 KB | 07/2016 |
| 2.2
TB or larger
capacity storage products PDF 50 KB | 02/2013 |

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.
Learn More
Toshiba hard drives are currently available at select distributors.
Ways to Buy*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.
Learn More
The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways
Learn More
Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.
Learn More