DT/MD Series

Video Hard Disk Drives

  • 2.5-inch and 3.5-inch models
  • Up to 3 TB
  • Low Power Consumption
MQ04-V Series

MQ04-V Series Up to 2 TB / 2.5-inch / 5400 rpm / CMR*

View Drive ›››

*CMR: Conventional Magnetic Recording

PC Drives

Video

Consumer video recording systems can efficiently store hours of streaming entertainment and other video content. Toshiba Video HDD models deliver reliable storage capacity, engineered for low-power consumption when deployed in consumer-grade video streaming or home surveillance applications.

Video Products

MG09 Series
MQ04-V Series
Up to 2 TB / 2.5-inch / 5400 rpm / CMR*
Capacities 2 TB, 1 TB
Form Factor 2.5-inch
Interface SATA 3.3 Gbit/s
Format 512e
Buffer Size 128 MiB
Rotation Speed 5400 rpm
MTTF 600 000 h
Power Consumption (Low Power Idle) (Typ.) 0.60W Typ
Learn More
  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
will open in a new window Will open in a new window.
to top To Top
We’re here to help Whether you're part of a global enterprise or have a small company, we can help locate the right drives and provide competitive pricing to help you integrate Toshiba HDDs into your storage solutions.
Contact Toshiba Sales Team