Banner image showing Toshiba MG11 Series High Capacity Cloud Storage HDD featuring 24/22/20/18/16/14 TB models with 7200rpm for scalable storage.
MQ04-V Series
MQ04-V Series

Toshiba MQ04-V Series Hard Disk Drives

  • Up to 2 TB of Storage Capacity
  • 2.5-inch, Small Form Factor
Switch to Toshiba
MQ04-V Series

It’s easy to switch to Toshiba.

We’ve made it easy for you to switch to the best, most cost-effective Enterprise HDDs for your business.
Make the switch to Toshiba HDDs today.

MQ04-V Series

Toshiba MQ04-V Series Hard Disk Drives

  • Up to 2 TB of Storage Capacity
  • 2.5-inch, Small Form Factor
An Extensive Lineup 

An Extensive Lineup

Up to 2TB of Storage Capacity.

Performance 

Performance

SATA up to 6.0 Gbit/s Interface and 5,400 rpm performance.

Advanced HDD Technology 

Advanced HDD Technology

Drive-Managed SMR (Shingled magnetic recording) Technology.

Lower Operational Profile 

Lower Operational Power Profile

Low Power Consumption Compared to 3.5-inch Form Factor (DT01ABAxxxV series).

Video Drives 

MQ04-V Series

Toshiba's MQ04ABD-V series of 5,400rpm 2.5-inch HDDs deliver up to 2TB of storage capacity. The MQ04ABD-V series is suitable for set-top-box (STB), digital video recorders (DVR) and network video recorders (NVR) applications where large capacity, low power and low acoustics are critical.

Specifications

Form Factor2.5-inch
InterfaceSATA 3.3 Gbit/s
Format512e
Buffer Size128 MiB
Rotation Speed5400 rpm
MTTF600 000 h
Power Consumption
( Low Power Idle ) ( Typ. )
0.60W Typ

Features

  • Up to 2 TB of Storage Capacity
  • 2.5-inch, Small Form Factor
  • 5400 rpm Performance
  • SATA up to 6.0 Gbit/s
  • Advanced Format (AF) 512e Sector Length
  • Drive-Managed SMR Technology
  • Low Power Consumption Compared to 3.5-inch Form Factor (DT01ABAxxxV series)
  • Low acoustics 23dB (Idle)

Models

CapacityWeight ( Max. )Model Number
2 TB117gMQ04ABD200V
1 TB92gMQ04ABF100V

Applications

  • Set-Top-Box (STB)
  • Digital Video Recorders (DVR)
  • Network Video Recorders (NVR)

Documents

NameDate
MQ04-V Product Overview
PDF 123 KB
12/2020
MQ04-V Product Manual
PDF 631 KB
12/2020

It's Easy to Switch to Toshiba

 
MG10 Series Enterprise HDDs up to 20TB | Toshiba | Make the switch today
switch-icon

Make the switch today

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.

Learn More
MG10 Series Enterprise HDDs up to 20TB | Toshiba | Where to buy
location-icon

Where to buy

Toshiba hard drives are currently available at select distributors.

Ways to Buy

*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

Use Cases
MG10 Series Enterprise HDDs up to 20TB | Toshiba | Why HDDs Still Play a Crucial Role in the Enterprise Storage Business

Why HDDs Still Play a Crucial Role in the Enterprise Storage Business

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.

Learn More
MG10 Series Enterprise HDDs up to 20TB | Toshiba | Behind the Scenes: HDDs’ Critical Role in Media and Entertainment

Behind the Scenes: HDDs’ Critical Role in Media and Entertainment

The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways

Learn More
MG10 Series Enterprise HDDs up to 20TB | Toshiba | Behind the Lens: How Surveillance Systems Increasingly Depend on HDDs

Behind the Lens: How Surveillance Systems Increasingly Depend on HDDs

Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.

Learn More

Contact us

Contact UsContact us will open in a new window

Frequently Asked Questions

FAQsFAQs will open in a new window

Purchase

Where to BuyWhere to Buy
  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.
will open in a new window Will open in a new window.
to top To Top
We’re here to help Whether you're part of a global enterprise or have a small company, we can help locate the right drives and provide competitive pricing to help you integrate Toshiba HDDs into your storage solutions.
Contact Toshiba Sales Team