DT/MD Series

NAS

  • Up to 20 TB, 24/7 Operation
  • Support for up to 8 Drive Bay
MQ04-V Series

NAS MN Series Up to 20 TB / 3.5-inch / 7200 rpm

View Drive ›››

*CMR: Conventional Magnetic Recording

PC Drives

NAS MN

Efficient, scalable network storage capacity is vital for enabling business teams and content creators to work collaboratively. Toshiba NAS HDDs provide a range of storage capacities to help businesses and content creators share common storage resources and preserve valuable digital assets..

NAS MN Products

MG09 Series
NAS MN Series
Up to 20 TB / 3.5-inch / 7200 rpm 
Capacities 20/18/16/14/12/8/6 TB
Form Factor 3.5-inch
Interface SATA 6 Gbit/s
Format 512e
Rotation Speed 7200 rpm
MTTF 600 000 h
Learn More
  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A mebibyte (MiB) means 1 048 576 bytes.
  • MTTF / MTBF (Mean Time to Failure / Mean Time Between Failures) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF/MTBF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "3.5-inch" means the form factor of HDDs. It does not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.
will open in a new window Will open in a new window.
to top To Top
We’re here to help Whether you're part of a global enterprise or have a small company, we can help locate the right drives and provide competitive pricing to help you integrate Toshiba HDDs into your storage solutions.
Contact Toshiba Sales Team