NAS
- Up to 20 TB, 24/7 Operation
- Support for up to 8 Drive Bay
Up to 20 TB Capacity.
Designed for 24/7 operation with 180 total TB Transferred per Year Workload Rating.
Utilizes RV sensor technology to compensate for the effects of vibration from adjacent drives or cooling fans.
SATA 6.0 Gbit/s Interface and 7,200 rpm Performance.
Toshiba's MQ01ABU-BW series of self-encrypting, FIPS 140-2 compliant 5,400 rpm HDDs (SED) deliver up to 500 GB of data storage capacity in a ultra-compact 2.5-inch 7mm height form factor. The MQ01ABU-BW leverages Toshiba's Wipe security feature which automatically erases data when the HDD is accessed by an unregistered system. Unlike software-based encryption which relies on the system CPU for encryption processing, the MQ01ABU-BW leverages its onboard crypto-processor to encrypt at full interface speed without impacting system level performance. With FIPS 140-2 level 2 compliance, Toshiba's MQ01ABU-BW offering provides tamper-evident labeling to deliver high level of security.
| Form Factor | 3.5-inch | |
|---|---|---|
| Interface | SATA 6 Gbit/s | |
| Format | 20/18/16/14/12/8/6 TB | 512e |
| 4 TB | 512e/512n | |
| Rotation Speed | 7200 rpm | |
Capacity | Mechanical Design | Buffer Size | Maximum Sustained Data Rate (Typ.) | Active Idle Power Consumption (Typ.) | MTTF/MTBF | Weight | Model Number |
|---|---|---|---|---|---|---|---|
20 TB | Helium-Sealed | 512 MiB | 268 MiB/s | 4.41 W | 1.2 million h | 720 g | MN10ACA20T |
18 TB | Helium-Sealed | 512 MiB | 268 MiB/s | 4.14 W | 1.2 million h | 720 g | MN09ACA18T |
16 TB | Helium-Sealed | 512 MiB | 268 MiB/s | 4.14 W | 1.2 million h | 720 g | MN09ACA16T |
16 TB | Helium-Sealed | 512 MiB | 262 MiB/s | 4.03 W | 1.2 million h | 720 g | MN08ACA16T |
14 TB | Helium-Sealed | 512 MiB | 268 MiB/s | 3.77 W | 1.2 million h | 720 g | MN09ACA14T |
14 TB | Helium-Sealed | 256 MiB | 248 MiB/s | 4.54 W | 1.0 million h | 720 g | MN07ACA14T |
12 TB | Helium-Sealed | 512 MiB | 268 MiB/s | 3.30 W | 1.2 million h | 690 g | MN09ACA12T |
12 TB | Helium-Sealed | 256 MiB | 242 MiB/s | 4.26 W | 1.0 million h | 720 g | MN07ACA12T |
| 8 TB | Conventional Air | 256 MiB | 248 MiB/s | 5.61 W | 1.0 million h | 720 g | MN08ADA800 |
| 6 TB | Conventional Air | 256 MiB | 239 MiB/s | 4.93 W | 1.0 million h | 700 g | MN08ADA600 |
| 4 TB | Conventional Air | 256 MiB | 243 MiB/s | 4.04 W | 1.0 million h | 693 g | MN08ADA400E(512e) |
| 4 TB | Conventional Air | 256 MiB | 222 MiB/s | 4.04 W | 1.0 million h | 693 g | MN08ADA400N(512n) |
4 TB | Conventional Air | 128 MiB | 195 MiB/s | 5.2 W | 1.0 million h | 720 g | MN04ACA400(512e/512n) |
MN004ACA400: Alternate location of bottom mounting holes is applied TYPE 2. Click here for
detail. 
| Name | Date |
|---|---|
| Product
Overview (Helium-Sealed 20TB) MN10 PDF 192KB | 08/2024 |
| Product
Overview (Helium-Sealed 18-12TB) MN09
PDF 173KB | 09/2023 |
| Product
Overview (Helium-Sealed 16-12TB) MN08/MN07 PDF 194KB | 08/2019 |
| Product
Overview (Conventional Air) PDF 347 KB | 06/2021 |
| Product
Manual (Helium-Sealed 20TB) MN10 PDF 651KB | 08/2024 |
| Product
Manual (Helium-Sealed 18-12TB) MN09 PDF 575KB | 09/2023 |
| Product
Manual (Helium-Sealed 16-12TB)_MN08/MN07 PDF598KB | 08/2019 |
| Product
Manual (Conventional Air) PDF 898 KB | 06/2021 |

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.
Learn More
Toshiba hard drives are currently available at select distributors.
Ways to Buy*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.
Learn More
The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways
Learn More
Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.
Learn More