Toshiba DT02-V Series Hard Disk Drives
- Supports up to 32 cameras high-definition streams
- 128 MiB Cache buffer

Toshiba’s Surveillance HDD DT02-V Series are designed for purpose-built consumer and commercial surveillance video systems supporting up to 32 cameras. The versatile capacity allows solutions designers to customize the storage capacity that best aligns with image resolution and data retention period requirements. DT02-V series use an energy-saving 5400rpm design to deliver performance tuned for demanding 24/7, multi-stream surveillance environments. DT02-V series are designed to be compatible with the wide variety of surveillance platforms available from leading SVR and NVR vendors.
Annual workload rating of 180TB/year and designed for 24/7 operation.
Drive-Managed SMR (Shingled magnetic recording) Technology.
Supports up to 32 cameras high-definition streams.
| Form Factor | 3.5-inch |
|---|---|
| Interface | SATA 6 Gbit/s |
| Buffer Size | 128 MiB |
| Rotation Speed | 5400 rpm |
| Maximum Sustained Data Rate (Typ.) | 176.4 MiB/s |
| MTTF/AFR | 1,000,000 h / 0.88% |
| Capacity | Active Idle Power Consumption (Typ.) | Weight (Max) | Model Number |
|---|---|---|---|
| 6 TB | 2.69 W | 680 g | DT02ABA600V |
| 4 TB | 2.36 W | 650 g | DT02ABA400V |
| 2 TB | 2.08 W | 440 g | DT02ABA200V |
SMR (Shingled Magnetic
Recording) is overwriting part of the previously written track analogous to the shingling of a roof. CMR and SMR
each have their Pros and Cons. Learn More ![]()
| Name | Date |
|---|---|
| DT02-V Product
Overview PDF 201 KB | 09/2020 |
| DT02-V Product
Manual PDF 536 KB | 09/2020 |

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.
Learn More
Toshiba hard drives are currently available at select distributors.
Ways to Buy*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.
Learn More
The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways
Learn More
Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.
Learn More