Toshiba DT02 Series Hard Disk Drives
- Up to 6TB capacity
- MTTF of 1M hours
Up to 6 TB Capacity.
MTTF of 1,000,000 hours.
Drive-Managed SMR (Shingled magnetic recording) Technology.
Toshiba’s DT02 series of 3.5-inch HDDs deliver up to 6 TB of storage capacity. Optimized for use in consumer and commercial desktop computers, All-in-One systems, external storage and applications where capacity, low power consumption and reliability are critical.
| Form Factor | 3.5-inch |
|---|---|
| Interface | SATA 6 Gbit/s |
| Format | 512e |
| Buffer Size | 256 MiB, 128 MiB |
| Rotation Speed | 7200 rpm, 5400 rpm |
| Max Data Transfer Speed | 210 MiB/s, 176.4 MiB/s |
| MTTF/MTBF(AFR) | 1 000 000h / 0.88% |
| Capacity | Power Consumption ( Active Idle ) | Weight ( Max ) | Model Number |
|---|---|---|---|
6 TB | 2.68 W | 680 g | DT02ABA600 |
4 TB | 2.32 W | 650 g | DT02ABA400 |
2 TB | 2.92 W | 450 g | DT02ACA200 |

SMR (Shingled Magnetic Recording) is overwriting part of the previously written track analogous to
the shingling
of a roof. CMR and SMR each have their Pros and Cons. Learn More
| Name | Date |
|---|---|
| DT02 Product
Overview PDF 198 KB | 09/2020 |
| DT02 Product
Manual PDF 535 KB | 09/2020 |

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.
Learn More
Toshiba hard drives are currently available at select distributors.
Ways to Buy*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.
Learn More
The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways
Learn More
Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.
Learn More