Toshiba MG08 Series Hard Disk Drives
- 16TB and 14TB capacity models
- Innovative 9-disk helium-sealed design for superior storage density
- Industry Standard 3.5-inch 26.1 mm Form Factor
- 7,200 rpm Performance
- SATA 6.0 Gbit/s Interface
Up to 18 TB of Conventional Magnetic Recording (CMR) capacity. Available in SATA or SAS models with 512e or 4Kn Advanced Format Sector Technology.
Includes Toshiba Persistent Write Cache Technology for Data-Loss Protection in Sudden Power-Loss Events (512e models).
9-disk design for superior storage density.
Seals helium inside the 9-disk mechanics to reduce aerodynamic drag and deliver a lower operational power profile.
Lower operational power profile, providing excellent power efficiency (W/TB) for better TCO.
Using an industry-leading 9-disk design pioneered by Toshiba, the MG08 Series provides up to 16 TB of conventional magnetic recording (CMR) capacity and 7,200rpm performance.
The industry-standard 3.5-inch form-factor integrates easily into cloud-scale storage infrastructure, business-critical servers and storage, and File and Object storage solutions.
Toshiba’s precision industrial laser welding technology is put to use to seal helium inside the 9-disk mechanics. The massive 16 TB capacity is delivered using proven CMR recording technology providing optimum application compatibility and data reliability.
Available with either a SATA 6.0 Gbit/s or a 12.0 Gbit/s SAS interface, the MG08 Series models integrate easily into standard 3.5-inch drive bays to help reduce the footprint and operational burden of cloud-scale storage infrastructure, and business critical servers and storage systems.
| Available Capacities | 16 TB, 14 TB |
|---|---|
| Form Factor | 3.5-inch |
| Buffer Size | 512 MiB |
| Rotation Speed | 7200rpm |
| Maximum Data Transper Speed (Sustained)(Typ.) | 16 TB: 262 MiB/s 14 TB: 248 MiB/s |
| Power Consumption ( Idle - A ) | SATA: 4.00W SAS: 4.46W |
| MTTF/MTBF | 2 500 000 h |
| Weight ( Max ) | 720g |
| Capacity | Interface | Format | Type | Model Number |
|---|---|---|---|---|
| 16 TB | SATA | 4Kn | Standard | MG08ACA16TA |
| 16 TB | SATA | 4Kn | SIE | MG08ACA16TAY |
| 16 TB | SATA | 4Kn | SED | MG08ACP16TA |
| 16 TB | SATA | 512e | Standard | MG08ACA16TE |
| 16 TB | SATA | 512e | SIE | MG08ACA16TEY |
| 16 TB | SATA | 512e | SED | MG08ACP16TE |
| 16 TB | SAS | 4Kn | Standard | MG08SCA16TA |
| 16 TB | SAS | 4Kn | SIE | MG08SCA16TAY |
| 16 TB | SAS | 4Kn | SED | MG08SCP16TA |
| 16 TB | SAS | 512e | Standard | MG08SCA16TE |
| 16 TB | SAS | 512e | SIE | MG08SCA16TEY |
| 16 TB | SAS | 512e | SED | MG08SCP16TE |
| 14 TB | SATA | 4Kn | Standard | MG08ACA14TA |
| 14 TB | SATA | 4Kn | SIE | MG08ACA14TAY |
| 14 TB | SATA | 512e | Standard | MG08ACA14TE |
| 14 TB | SATA | 512e | SIE | MG08ACA14TEY |
| Name | Date |
|---|---|
| Product
Overview PDF 381KB | 07/2021 |
| Product
Manual PDF 1.0MB | 07/2021 |
| White
Paper PDF 3.5MB | 07/2019 |

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.
Learn More
Toshiba hard drives are currently available at select distributors.
Ways to Buy*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.
Learn More
The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways
Learn More
Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.
Learn More