AL14SX Series Up to 900 GB / 15000 rpm / 2.5-inch SAS Interface/CMR*
AL15SE Series Up to 2.4 TB / 10500 rpm / 2.5-inch SAS Interface/CMR*
Data Doesn’t Stop, and Neither Do We
Transaction-oriented workloads routinely utilize tiers of storage to process data efficiently. Toshiba Enterprise Performance HDDs come in a range of capacities and low-latency 15Krpm and 10Krpm models, providing reliable, Enterprise-grade storage designed for 24/7 high-duty-cycle workloads.
Key Features
Mission Critical Performance
Engineered for mission critical IT operations, with 12.0 Gbit/s SAS Interface for Better Performance.
An Extensive Lineup
512n, 512e, or 4Kn sector length technologies for optimum application and operating system compatibility.
Toshiba Persistent Write Cache Technology
Protects against data loss in the event of unexpected power loss, and helps maintain optimum data reliability for high-duty cycle Mission Critical environments.
Enterprise Performance Products
Documents
| Name | Date |
|---|---|
| Enterprise
Performance PDF 2.4MB | 12/2018 |
Related Links
- Instructions for Dispose
Please dispose in accordance with local rules. - Instructions for erase of the data on the HDDs in case of dispose or transfer
HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs. - Rely on Toshiba Performance Enterprise HDD for an enterprise storage solution for mission-critical IT operations.
Toshiba's rich product lineup of High Performance Enterprise HDD is built for Tier 1 mission critical servers and RAID applications.
Engineered for mission critical IT operations, the Enterprise Performance 10K HDD and Enterprise Performance 15K HDD are designed to secure vital data and lessen the operating load of the company.
Made with a variety of capacities and low latency to support the needs of companies, the Toshiba Enterprise Server HDD delivers robust, dependable, and enterprise-grade storage optimized for high-duty-cycle applications 24/7.



Will open in a new window.