Toshiba AL14SX Series Hard Disk Drives
- 900, 600 and 300 GB Capacity Models
- Space Efficient, Power Saving 2.5-inch Form Factor
- 12.0 Gbit/s SAS Interface for Better Performance
- 15,000 rpm Performance
Toshiba’s highest-performing 15,000rpm AL14SX Series is engineered for mission critical IT operations. 12.0 Gbit/s SAS Interface for Better Performance.
Up to 900GB of capacity with 512n, 512e, or 4Kn sector length technologies for optimum application and operating system compatibility.
Protects against data loss in the event of unexpected power loss, and helps maintain optimum data reliability for high-duty cycle Mission Critical environments.
The 12.0 Gbit/s SAS interface AL14SX Series Enterprise Performance HDDs are Toshiba’s highest-performing 15,000rpm model line. Engineered for mission critical IT operations, an array of models are available with 512 native (512n), or emulated 512 (512e) or 4K native sector length technologies for optimum application and operating system compatibility. Toshiba’s Persistent Write Cache technology protects against data loss in the event of unexpected power loss, and helps maintain optimum data reliability for high-duty cycle Mission Critical environments.
| Available Capacities | 900 GB, 600 GB, 300 GB |
|---|---|
| Form Factor | 2.5-inch |
| Interface | SAS 12.0 Gbit/s |
| Buffer Size | 128 MiB |
| Rotation Speed | 15000 rpm |
| Data Transfer Speed ( Sustained ) | 4Kn or 512e: 290 MiB/s 512n: 259 MiB/s |
| Power Consumption ( Idle - A ) ( Typ. ) | 5.6 W |
| MTTF | 2 000 000 h |
| Weight ( Max ) | 230 g |
| Capacity | Format | Type | Model Number |
|---|---|---|---|
| 900 GB | 4Kn | Standard | AL14SXB90EA |
| 900 GB | 4Kn | SIE | AL14SXB90EAY |
| 900 GB | 512e | Standard | AL14SXB90EE |
| 900 GB | 512n | Standard | AL14SXB90EN |
| 900 GB | 512n | SIE | AL14SXB90ENY |
| 600 GB | 4Kn | Standard | AL14SXB60EA |
| 600 GB | 4Kn | SIE | AL14SXB60EAY |
| 600 GB | 512e | Standard | AL14SXB60EE |
| 600 GB | 512n | Standard | AL14SXB60EN |
| 600 GB | 512n | SIE | AL14SXB60ENY |
| 300 GB | 4Kn | Standard | AL14SXB30EA |
| 300 GB | 4Kn | SIE | AL14SXB30EAY |
| 300 GB | 512e | Standard | AL14SXB30EE |
| 300 GB | 512n | Standard | AL14SXB30EN |
| 300 GB | 512n | SIE | AL14SXB30ENY |
| Name | Date |
|---|---|
| Product
Overview PDF 153KB | 06/2017 |
| Product
Manual PDF 430KB | 06/2017 |

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.
Learn More
Toshiba hard drives are currently available at select distributors.
Ways to Buy*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.
Learn More
The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways
Learn More
Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.
Learn More