Toshiba MG07 Series Hard Disk Drives
- 14 TB and 12 TB capacity models
- Industry Standard 3.5-inch 26.1 mm Height Form Factor
- 7,200 rpm Performance
- MTTF 2.5M hours
Up to 14 TB of Conventional Magnetic Recording (CMR) capacity. Available in SATA or SAS models with 512e or 4Kn Advanced Format Sector Technology.
Includes Toshiba Persistent Write Cache Technology for Data-Loss Protection in Sudden Power-Loss Events (512e models).
9-disk design for superior storage density.
Seals helium inside the 9-disk mechanics to reduce aerodynamic drag and deliver a lower operational power profile.
Lower operational power profile, providing excellent power efficiency (W/TB) for better TCO.
Using the world’s first 9-disk Helium-sealed design, the MG07 Series Enterprise Capacity HDDs
provide up to
14
TB of conventional magnetic recording (CMR) capacity and 7,200 rpm performance. The industry-standard
3.5-inch
form-factor integrates easily into cloud-scale storage infrastructure, business-critical servers and
storage,
and
File and Object storage solutions.
The MG07ACA Series utilizes Toshiba precision laser welding technology to seal helium inside the 9-disk
mechanics
for the life of the drive. The helium-sealed design reduces aerodynamic drag to deliver a lower
operational
power
profile, helping to achieve TCO objectives for cloud-scale and software-defined data center
infrastructure.
The massive 14 TB and 12 TB model capacity is delivered using proven CMR/PRM recording technologies
providing
optimum compatibility and data reliability. Equipped with SATA 6.0 Gbit/s interface, the MG07ACA models
integrate
easily into standard 3.5-inch SATA drive bays to help reduce the footprint and operational burden of
cloud-scale
storage infrastructure, and business critical servers and storage systems.
The MG07SCA series utilizes Advanced Format sector technologies for optimum capacity and data
reliability.
Toshiba
Persistent Write Cache technology helps enhance performance while also maintaining data integrity in the
event
of a
sudden loss of power. Equipped with 12 Gbit/s SAS interface, the Enterprise Capacity MG07SCA series help
save
rack
space and reduce the footprint and operational burden of business critical servers and storage
systems.
512e or 4Kn Advanced Format sector technology models are available. 4Kn models (MG07SCAxxxA) offer
optimum
performance and compatibility with 4K-capable applications and operating environments. 512e models
(MG07SCAxxxE)
are
broadly supported today and also help provide support for legacy applications and operating environments
that
require 512 B sector lengths.
| Available Capacities | 14 TB, 12 TB |
|---|---|
| Form Factor | 3.5-inch |
| Interface | SATA: 6 Gbit/s SAS: 12.0 Gbit/s |
| Buffer Size | 256 MiB |
| Rotation Speed | 7200 rpm |
| Data Transfer Speed ( Sustained ) ( Typ. ) | 14 TB SATA: 248 MiB/s 12 TB: 242 MiB/s |
| Power Consumption ( Idle - A ) ( Typ. ) | 14 TB SATA: 4.53 W 14 TB SAS: 4.73 W 12 TB SATA: 4.25 W 12 TB SAS: 4.36 W |
| MTTF/MTBF | 2 500 000 h |
| Weight ( Max ) | 720 g |
| Capacity | Format | Type | Model Number |
|---|---|---|---|
| 14 TB | 4Kn | Standard | MG07SCA14TA |
| 14 TB | 4Kn | SIE | MG07SCA14TAY |
| 14 TB | 4 Kn | SED | MG07SCP14TA |
| 14 TB | 512e | Standard | MG07SCA14TE |
| 14 TB | 512e | SIE | MG07SCA14TEY |
| 14 TB | 512e | SED | MG07ACP14TE |
| 12 TB | 4Kn | Standard | MG07SCA12TA |
| 12 TB | 4Kn | SIE | MG07ACA12TAY |
| 12 TB | 4Kn | SED | MG07SCP12TA |
| 12 TB | 512e | Standard | MG07ACA12TE |
| 12 TB | 512e | SIE | MG07ACA12TEY |
| 12 TB | 512e | SED | MG07ACP12TE |
| 14 TB | 4Kn | Standard | MG07SCA14TA |
| 14 TB | 4Kn | SIE | MG07SCA14TAY |
| 14 TB | 512e | Standard | MG07SCA14TE |
| 14 TB | 512e | SIE | MG07SCA14TEY |
| 14 TB | 512e | SED | MG07ACP14TE |
| 12 TB | 4Kn | Standard | MG07SCA12TA |
| 12 TB | 4Kn | SIE | MG07SCA12TAY |
| 12 TB | 512e | Standard | MG07SCA12TE |
| 12 TB | 512e | SIE | MG07SCA12TEY |
| 12 TB | 512e | SED | MG07ACP12TE |
| Name | Date |
|---|---|
| MG07 ACA
Product Overview PDF 192KB | 7/2020 |
| MG07 SCA Product Overview PDF 207KB | 7/2020 |
| MG07 ACA
Product Manual PDF 607KB | 11/2020 |
| MG07 SCA Product Manual PDF 493KB | 08/2018 |
| MG07 Series
White Paper PDF 3.6MB | 8/2019 |

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.
Learn More
Toshiba hard drives are currently available at select distributors.
Ways to Buy*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.
Learn More
The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways
Learn More
Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.
Learn More