motif22

Canvio Ready

Portable External Hard Drive

The Toshiba Canvio Ready makes collecting and storing your files easy with reliable performance and plug-and-play simplicity—no setup required. With up to 4 TB¹ of capacity, you can safely store your photos, videos, music, and more on a compact portable drive. Its sleek two-tone matte and gloss black finish adds a touch of style, while the lightweight design makes it easy to carry wherever life takes you.

The Toshiba Canvio Ready makes expanding your storage quick and effortless.

Simple, Add-On
Storage Made Easy

Whether you're running out of space or just need a reliable backup solution, the Toshiba Canvio Ready makes expanding your storage quick and effortless. Perfect for students, professionals, creatives, and everyday users alike, this portable hard drive offers a convenient way to store large files, organize important data, and ensure your digital life is always within reach.

Plug, Play, and
Store with Ease

Expanding your storage doesn’t get any simpler. The Toshiba Canvio Ready is designed with true plug-and-play functionality, making it one of the easiest ways to add space to your PC. Whether you're backing up work documents, organizing a growing photo collection, or transferring large media files, you can simply drag and drop your content onto the drive. It’s quick, intuitive, and hassle-free—so you can get back to what matters without missing a beat.

The Toshiba Canvio Ready is designed with true plug-and-play functionality, making it one of the easiest ways to add space to your PC.
Discover how the Canvio Ready Hard Drive delivers simple and reliable performance with effortless plug-and-play setup. It’s the stylish, go-anywhere storage solution for all your files.
Canvio Ready portable HDD with sleek two-tone design, compact size, and easy plug an play operation, drag and drop file storage for users on the go.

Features and Benefits

Click arrows below to learn more.

Image of Toshiba Canvio Ready Drive
Toshiba Canvio Ready - One-Year Limited Warranty
Toshiba One-year
limited warranty3
Speed Up Your PC
Free up space on your device’s internal storage by transferring files to the Canvio Ready. With up to 4 TB1 capacity, you can save your massive collection of photos, music, and videos without slowing down your PC.
USB Plug & Play
No setup, no hassle. The Canvio Ready works right out of the box with a true plug-and-play operation—just connect it via USB and start saving your files instantly. No software installation required.
Drag & Drop File Saving
Backing up your data is as easy as dragging and dropping. The intuitive operation lets you manage your files quickly and efficiently, giving you more time to focus on what matters.

Applications4

Laptop and Desktop PCs.

Image of Toshiba Canvio Ready Box

What's in the Box

  • Toshiba Canvio Ready Portable Hard Drive
  • USB 3.2 Gen 1 Cable
  • Quick Start Guide
  • 1-year standard limited warranty3
Toshiba Canvio Ready - Sleek, two-tone finish
Sleek, two-tone
finish
Toshiba Canvio Ready - Simple setup
Simple setup
Toshiba Canvio Ready - Drag and drop file storage
Drag and drop
file storage
Toshiba Canvio Ready - One-Year Limited Warranty
1-year limited
warranty3
Capacity1Up to 4 TB
InterfaceUSB 3.2 Gen 1
Interface Transfer Rate2Up to 5 Gb/s (USB 3.0)
Up to 480 Mb/s (USB 2.0)
Drive FormatNTFS
Size (mm)1 TB/2 TB: 78(W) x 109(L) x 14(H) mm
4 TB 78(W) x 109(L) x 19.5(H) mm
ColorBlack
Weight (g)1 TB/2 TB: 149
4 TB: 217.5

System Requirements

  • Formatted NTFS for Microsoft® Windows® 11, Windows® 10
  • Requires reformatting for macOS® v15.0/ v14.7/ v13.7
  • Available USB 2.0 or USB 3.0 Port

External Hard
Drive Lineup

Canvio Flex Drive (Horizontal) Canvio Gaming Drive (Horizontal) canvio-advance-drives-banner Image of Toshiba Canvio Advance Plus Canvio Basics Drive (Horizontal) Canvio Ready Drive (Horizontal)
Product Series Canvio Flex Canvio Gaming Canvio Advance Canvio Advance Plus Canvio Basic Canvio Ready
Application USB-C® Ready
Cross-Device Compatibility
Portable Game Storage Backup & Security USB-C® Ready
Backup & Security
Plug&Play Storage Plug&Play Storage
Capacities1 1 TB, 2 TB, 4 TB 1 TB, 2 TB, 4 TB 1 TB, 2 TB, 4 TB 2 TB, 4 TB 1 TB, 2 TB, 4 TB 1 TB, 2 TB, 4 TB
Casing Satin Finish Satin Finish Textured Finish Textured Finish Matte Finish Two-Tone Finish
Colors Silver Dark Gray Red, White, Green, Black Honey, White, Green Black Black
Device Connectivity USB-C®, USB-A USB-A USB-A USB-C®, USB-A USB-A USB-A
Works With4 PC/Mac®/ Tablet/Smartphone PC/Mac®/Game Console PC/Mac® (reformatting required for Mac®) PC/Mac® (reformatting required for Mac®) PC/Mac® (reformatting required for Mac®) PC/Mac® (reformatting required for Mac®)
Auto Backup Software6 (for Windows®) - - -
Password Protection Software6 (for Windows®) - - - -
Limited Warranty3 3 years 2 years 2 years 3 years 1 year 1 year


1 One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes and One Terabyte (1 TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes and 1 TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.
2 5 Gbit/s is the interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
3 Standard limited warranty applies. The warranty brochure is preloaded on the hard drive or can be viewed online at http://storage.toshiba.com/consumer-hdd/support/warranty-info.
Compatibility may vary depending on user‘s hardware configuration and operating system.  Reformatting required for use with Apple Time Machine. Please check device compatibility and connecting instructions by reviewing the applicable user manuals for such device.  The latest information can be viewed online at https://www.canvio.jp/en/compati/hdd/ot_ehdd/flex/index.htm.
Read and write speed may vary depending on the host device, read and write conditions, and file size.
Software is available via a free download that is subject to Toshiba Electronic Devices & Storage Corporation's and/or Toshiba America Electronic Components, Inc's. standard End User License Agreement. Software is compatible with Windows-based PC only.
Estimated game storage is based on assumption of average game size of 36 GB for current generation games. The number of games actually stored may vary depending on file size, formatting, console software, and other programs or factors. Original discs may be required to verify ownership for games purchased and loaded from disc. Internet connection and original game owner’s account may be required.
Please update your PS5® console to system software Version: 21.01-03.00.00 or later in order to store PS5® games in USB extended storage. To play PS5® games, you need to copy game data from your Canvio Gaming external drive back to your PS5® console storage. Please refer to the official information on PlayStation’s website for support on external storage devices.
To play games that are optimized for Xbox Series X|S® you need to transfer those games from the Canvio Gaming external drive to the Xbox Series X|S® console SSD or a Storage Expansion Card. Please refer to the official information on Xbox’s website for support on external storage devices.
10 A Canvio Gaming drive formatted for use with one console platform will not be compatible with another platform without erasing data and reformatting. For example, a Canvio Gaming drive formatted for Xbox® is not cross-compatible with PlayStation® and vice versa.

Product specifications, colors, features, software, and availability are subject to change without notice.

WARNING: This product can expose you to chemicals, including lead, known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. Wash hands after handling. 

Microsoft and Windows are trademarks of the Microsoft group of companies. 

Mac, macOS, iPad, iPad Pro, and Time Machine are trademarks of Apple Inc., registered in the U.S. and other countries and regions. 

Android and Android logo are either registered trademarks or trademarks of Google LLC.

USB Type-C® and USB-C® are registered trademarks of USB Implementers Forum. 

“PlayStation”, “PlayStation 4”, “PlayStation 5”, “PS4”, and “PS5” are registered trademarks or trademarks of Sony Interactive Entertainment Inc. 

“Xbox”, “Xbox One”, and “Xbox Series X|S” are registered trademarks or trademarks of Microsoft Corporation. 

Canvio and the Canvio logo are trademarks or registered trademarks of Toshiba Electronic Devices & Storage Corporation in the United States and other countries.  

All other trademarks are the property of their respective owners.

will open in a new window Will open in a new window.
to top To Top