Designed to work with both current and next gen consoles, this adaptable drive allows you to play your favorite legacy PS4® or Xbox One ® games on the latest console8, and provides storage for your new PS5®6 or Xbox X|S®7 games.
More game time means more victories. With the Canvio Gaming Portable External Hard Drive, you won’t have to worry about deleting games to make room for the hottest new release. The sleek, compact design allows you to store your favorite games in an easy-to-carry, lightweight casing. With up to 4TB1 of storage capacity for your data, your gaming library has room to grow.
Keep the classics and make space for your next generation games with the Canvio Gaming Portable Hard Drive, allowing you to quickly transfer and save your games so you're ready to play. The 4TB1 model can hold up to 100 titles5 so you don't have to choose - go ahead and expand our game library.
The Canvio Gaming Portable Hard Drive is compatible with our Xbox®, PlayStation®, and PC gaming system4, and features a firmware-customized "Always On" mode that is ready to respond to your next gameplay.
Take your game on the go and play your favorite titles5 on the latest compatible gaming console4, so you can continue your gameplay where you left off.
Backed by Toshiba’s 2-year limited warranty3, so you can grow your library without worry.
1 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.
2 5 Gbit/s is the interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors. 3 Standard limited warranty applies. The warranty brochure is preloaded on the hard drive or can be viewed online at http://storage.toshiba.com/consumer-hdd/support/warranty-info.
4 Compatibility may vary depending on user‘s hardware configuration and operating system. Please check device compatibility and connecting instructions by reviewing the applicable user manuals for such device. The latest information can be viewed online at https://www.canvio.jp/en/compati/hdd/ot_ehdd/game/index.htm Compatibility is based on information currently available and is subject to change and subject to restrictions per hardware specifications.
5 Estimated game storage is based on assumption of average game size of 36GB for current generation games. The number of games actually stored may vary depending on file size, formatting, console software, and other programs or factors. Original discs may be required to verify ownership for games purchased and loaded from disc. Internet connection and original game owner’s account may be required. 6 Please update your PS5® console to system software Version: 21.01-03.00.00 or later in order to store PS5® games in USB extended storage. To play PS5® games, you need to copy game data from your Canvio Gaming external drive back to your PS5® console storage. Please refer to the official information on PlayStation’s website for support on external storage devices.
7 To play games that are optimized for Xbox Series X|S®, you need to transfer those games from the Canvio Gaming external drive to the Xbox Series X|S® console SSD or a Storage Expansion Card. Please refer to the official information on Xbox’s website for support on external storage devices.
8 A Canvio Gaming drive formatted for use with one console platform will not be compatible with another platform without erasing data and reformatting. For example, a Canvio Gaming drive formatted for Xbox® is not cross-compatible with PlayStation®, and vice versa.
Product specifications, features, and availability are subject to change without notice.
WARNING: This product can expose you to chemicals, including lead, known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. Wash hands after handling.
Windows and Microsoft are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.
Mac and macOS are trademarks of Apple Inc., registered in the U.S. and other countries.
“PlayStation”, “PlayStation 4”, “PlayStation 5”, “PS4”, and “PS5” are registered trademarks or trademarks of Sony Interactive Entertainment Inc.
“Xbox”, “Xbox One”, and “Xbox Series X|S” are registered trademarks or trademarks of Microsoft Corporation..
Canvio and the Canvio logo are trademarks or registered trademarks of Toshiba Electronic Devices & Storage Corporation in the United States and other countries. All other trademarks are the property of their respective owners.
Toshiba consumer hard drives are currently available at select retailers and distributors. Click the button below to find your local retailers and distributors. *Toshiba does not guarantee the availability of all products or models at retailers and distributors.