motif20240221

Canvio Gaming

Portable External Hard Drive

Be ready for the next big game release with the Canvio Gaming portable external hard drive.  Designed specifically for gamers, it makes expanding your game library effortless.  With up to 4 TB1 of additional storage, you can free up space on your console and keep more of your favorite titles at your fingertips.  Spend less time managing storage and more time immersed in gameplay—because your focus should be on winning, not worrying about space.

 

Canvio Gaming is specially designed to meet your gaming needs.

Game On.

Canvio Gaming is specially designed to meet your gaming needs, so you can spend more time winning.  This drive is compatible4 with your Xbox®, PlayStation®, and PC gaming systems, and features a firmware-customized “Always On” mode that is ready to respond to your next gameplay.

 

Play More.
Worry Less.

Spend more time conquering levels and less time scrambling to make room for the hottest new game drops.  The Canvio Gaming 4TB1 model can hold up to 100 titles7 so you don’t have to choose - go ahead and expand your game library.

Image of Canvio Gaming - Play More. Worry Less.
Discover how the Canvio Gaming Hard Drive expands your game storage potential and
empowers your gameplay.
Image of Canvio Gaming Video

Features and Benefits

Click arrows below to learn more.

Image of Canvio Gaming Drive
Canvio Gaming - Two Year Warranty
Toshiba Two-year
limited warranty3
Built for Gamers
Featuring an “Always On” mode that’s customized for gameplay, the Canvio Gaming delivers responsive performance and storage capacity to take your gaming to the next level.  The sleek black finish stylishly complements your Xbox®, PlayStation®, and other compatible gaming systems.
Take Your Games with You
The Canvio Gaming features a sleek, compact design that allows you to store your favorite games in an easy-to-carry, lightweight casing.  Powered by USB 3.2 Gen 1 technology, this drive lets you quickly transfer and save your games so you’re ready to play.
Ready for the Latest Consoles
Designed to work with both current and next generation consoles, the Canvio Gaming adapts to your gameplay by allowing you to play your favorite legacy PS4®, or Xbox One®, games on the latest console, and provides storage for your new PS5 or Xbox Series X|S games8, 9.
Keep More Games. Delete Less.
More game time means more victories.  With the Canvio Gaming Portable External Hard Drive, you won’t have to worry about deleting games to make room for the hottest new release.  With up to 4TB1 of storage capacity for your data, your gaming library has room to grow.

Applications4

Computers: PC, Mac®
Gaming Consoles: PlayStation®, Xbox®,

Image of Canvio Gaming Package

What's in the Box

  • Toshiba Canvio Gaming Portable Hard Drive
  • USB Type-A to Micro-B Cable
  • Quick Start Guide
  • 2-year standard limited warranty3
Canvio Gaming -  Built for gamers
Built for
gamers
Canvio Gaming -  Designed for gaming consoles and PCs
Designed for
gaming
consoles and PCs
Canvio Gaming -  Stores up to 100 games
Stores up to
100 games7
(4 TB1 model)
Canvio Gaming -  Sleek, portable design
Sleek,
portable
design
Canvio Gaming -  Two-Year Limited Warranty
2-year
Limited
Warranty3
Capacity1Up to 4 TB
InterfaceUSB 3.2 Gen 1
Interface Transfer Rate2Up to 5 Gb/s (USB 3.0)
Up to 480 Mb/s (USB 2.0)
Drive FormatexFAT
Size (mm)1TB/2TB 80(W) x 111(L) x 13.5(H)
4TB 80(W) x 111(L) x 19.5(H)
ColorDark Gray
Weight (g)1TB/2TB: 149
4TB: 210

System Requirements

Computers:

  • Windows® 11, Windows®10
  • macOS® v15.0 / v14.7 / v13.7

Game Consoles10:

  • Available USB 2.0 or USB 3.0 Port

External Hard
Drive Lineup

Canvio Flex Drive (Horizontal) Canvio Gaming Drive (Horizontal) Image of Toshiba Canvio Advance Plus Canvio Basics Drive (Horizontal)
Product Series Canvio Flex Canvio Gaming Canvio Advance Canvio Advance Plus Canvio Basic Canvio Ready
Application USB-C® Ready
Cross-Device Compatibility
Portable Game Storage Backup & Security USB-C® Ready
Backup & Security
Plug&Play Storage Plug&Play Storage
Capacities1 1 TB, 2 TB, 4 TB 1 TB, 2 TB, 4 TB 1 TB, 2 TB, 4 TB 2 TB, 4 TB 1 TB, 2 TB, 4 TB 1 TB, 2 TB, 4 TB
Casing Satin Finish Satin Finish Textured Finish Textured Finish Matte Finish Matte Finish
Colors Silver Dark Gray Red, White, Green, Black Honey, White, Green Black Black
Device Connectivity USB-C®, USB-A USB-A USB-A USB-C®, USB-A USB-A USB-A
Works With4 PC/Mac®/ Tablet/Smartphone PC/Mac®/Game Console PC/Mac® (reformatting required for Mac®) PC/Mac® (reformatting required for Mac®) PC/Mac® (reformatting required for Mac®) PC/Mac® (reformatting required for Mac®)
Auto Backup Software6 (for Windows®) - - ✓ ✓ - -
Password Protection Software6 (for Windows®) - - ✓ ✓ - -
Limited Warranty3 3 years 2 years 2 years 3 years 1 year 1 year
1 One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes and One Terabyte (1 TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes and 1 TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.
2 5 Gbit/s is the interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
3 Standard limited warranty applies. The warranty brochure is preloaded on the hard drive or can be viewed online at http://storage.toshiba.com/consumer-hdd/support/warranty-info.
4 Compatibility may vary depending on user‘s hardware configuration and operating system.  Reformatting required for use with Apple Time Machine. Please check device compatibility and connecting instructions by reviewing the applicable user manuals for such device.  The latest information can be viewed online at https://www.canvio.jp/en/compati/hdd/ot_ehdd/flex/index.htm.
5 Read and write speed may vary depending on the host device, read and write conditions, and file size.
6 Software is available via a free download that is subject to Toshiba Electronic Devices & Storage Corporation's and/or Toshiba America Electronic Components, Inc's. standard End User License Agreement. Software is compatible with Windows-based PC only.
7 Estimated game storage is based on assumption of average game size of 36 GB for current generation games. The number of games actually stored may vary depending on file size, formatting, console software, and other programs or factors. Original discs may be required to verify ownership for games purchased and loaded from disc. Internet connection and original game owner’s account may be required.
8 Please update your PS5® console to system software Version: 21.01-03.00.00 or later in order to store PS5® games in USB extended storage. To play PS5® games, you need to copy game data from your Canvio Gaming external drive back to your PS5® console storage. Please refer to the official information on PlayStation’s website for support on external storage devices.
9 To play games that are optimized for Xbox Series X|S® you need to transfer those games from the Canvio Gaming external drive to the Xbox Series X|S® console SSD or a Storage Expansion Card. Please refer to the official information on Xbox’s website for support on external storage devices.
10 A Canvio Gaming drive formatted for use with one console platform will not be compatible with another platform without erasing data and reformatting. For example, a Canvio Gaming drive formatted for Xbox® is not cross-compatible with PlayStation® and vice versa.

Product specifications, colors, features, software, and availability are subject to change without notice.

WARNING: This product can expose you to chemicals, including lead, known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. Wash hands after handling. 

Microsoft and Windows are trademarks of the Microsoft group of companies. 

Mac, macOS, iPad, iPad Pro, and Time Machine are trademarks of Apple Inc., registered in the U.S. and other countries and regions. 

Android and Android logo are either registered trademarks or trademarks of Google LLC.

USB Type-C® and USB-C® are registered trademarks of USB Implementers Forum. 

“PlayStation”, “PlayStation 4”, “PlayStation 5”, “PS4”, and “PS5” are registered trademarks or trademarks of Sony Interactive Entertainment Inc. 

“Xbox”, “Xbox One”, and “Xbox Series X|S” are registered trademarks or trademarks of Microsoft Corporation. 

Canvio and the Canvio logo are trademarks or registered trademarks of Toshiba Electronic Devices & Storage Corporation in the United States and other countries.  

All other trademarks are the property of their respective owners.



will open in a new window Will open in a new window.
to top To Top