hero_flex_banner
flex-mobile-banner

Toshiba Canvio Flex Portable Hard Drive

  • Cross-device compatibility4
  • For PC, Mac®, Smartphones, and Tablets4
  • USB-C® ready
  • Versatile design
  • 3-year limited warranty2

Smart Storage.
Made to Adapt.

Enjoy seamless flexibility for your storage needs with the Canvio Flex Portable External Hard Drive. With up to 4TB1 of storage capacity that can be accessed on any compatible USB device4, the Canvio Flex offers a smart, versatile solution to save, secure, and protect your files.

Canvio Flex Portable External Hard Drive with up to 4TB capacity, offering adaptable storage and smart file protection for USB-compatible devices.
Professional uses Canvio Flex Portable External HDDs with PCs, Macs® & USB-C® tablets, showcasing seamless cross-device file access instantly.

Key Features

cross-compatible-icon

Cross-Device Compatibility

Connection where it counts. The Canvio Flex Portable Hard drive is preformatted for PC, Mac®, USB-C® smartphones and tablet devices4 enabling seamless file access right out of the box.

usb-icon

Versatile Storage

Stay ahead of the curve with the Canvio Flex Portable Hard Drive, connecting directly to any compatible USB-equipped device4. With both USB-A and USB-C® cables included, you have the flexibility to easily connect to either old or new devices without the need for a USB adapter.

simple-elegance-icon

Simple Elegance

Flexible storage meets flexible style with a sleek, silver high-end finish and lightweight design that complements your PC, Mac®, and compatible mobile devices4.

Warranty Icon

Store Confidently

Backed by Toshiba's 3-year limited warranty3, so you can feel confident connecting your storage when and where you need to.

Toshiba Canvio Flex Portable Hard Drive shown with USB Type-C® and Type-A cables, quick start guide and backed by a 3-year standard limited warranty.

What's in the Box

  • Toshiba Canvio Flex Portable Hard Drive
  • USB Type-C® to Micro-B Cable
  • USB Type-A to Micro-B Cable
  • Quick Start Guide
  • 3-year standard limited warranty3

Toshiba Canvio Flex Portable External Hard Drive

Specifications

Capacity1 Up to 4TB
Interface USB 3.0
USB 2.0
Interface Transfer Rate2 Up to 5 Gb/s (USB 3.0)
Up to 480 Mb/s (USB 2.0)
Drive Format exFAT
Size (mm) 1TB/2TB: 80(W) x 111(L) x 13.5(H)
4TB: 80(W) x 111(L) x 19.5(H)
Color Silver
Weight (g) 1TB/2TB: 149
4TB: 210
System Requirements
  • Computers:
    • Windows® 11, Windows®10
    • macOS®  v14.0 / v13.6 / v12.7
  • Mobile Devices:
  • Available USB 2.0 or USB 3.0 Port

Models

Model Number Capacity1 Colors Interface
HDTX110XSCAA 1TB Silver USB 3.0
HDTX120XSCAA 2TB Silver USB 3.0
HDTX140XSCCA 4TB Silver USB 3.0

More External Hard Drives

Menu

1 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.

2 5 Gbit/s is the interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.

3 Standard limited warranty applies. The warranty brochure is preloaded on the hard drive or can be viewed online at http://storage.toshiba.com/consumer-hdd/support/warranty-info.

4 Compatibility may vary depending on user‘s hardware configuration and operating system.  Reformatting required for use with Apple Time Machine. Please check device compatibility and connecting instructions by reviewing the applicable user manuals for such device.  The latest information can be viewed online at https://www.canvio.jp/en/compati/hdd/ot_ehdd/flex/index.htmwill open in a new window.

5 Read and write speed may vary depnding on the host device, read and write conditions, and file size.

Product specifications, features, and availability are subject to change without notice.

warningWARNING: This product can expose you to chemicals, including lead, known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.govwill open in a new window. Wash hands after handling.

Windows and Microsoft are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Mac, macOS, iPad, iPad Pro, and Time Machine are trademarks of Apple Inc., registered in the U.S. and other countries.

Android and Android logo are either registered trademarks or trademarks of Google LLC.

USB Type-C® and USB-C® are registered trademarks of USB Implementers Forum.

Canvio and the Canvio logo are trademarks or registered trademarks of Toshiba Electronic Devices & Storage Corporation in the United States and other countries. All other trademarks are the property of their respective owners.

The Canvio Flex Portable External Hard Drive is the smart storage solution for your growing needs. With up to 4TB  of storage capacity that can be accessed on any compatible USB device4, this smart, versatile hard drive offers a simple solution to help save, share, and protect your files.

It's no secret that people are constantly creating and sharing files—whether it's photos from a recent vacation, videos from the latest family event or work documents from a new project you're working on. The Canvio Flex Portable External Hard Drive offers an easy way to help keep all of these files protected and accessible wherever you go.

Toshiba Canvio Gaming Portable Hard Drive is designed to be the great gaming companion. This sleek, portable hard drive features up to 4TB capacity, which allows you to store up to 100 games.


will open in a new window Will open in a new window.
to top To Top