motif17

Canvio Advance Plus

Portable External Hard Drive

The Canvio Advance Plus portable external hard drive offers a seamless solution to store and protect your content on the go – featuring auto backup, password protection, versatile USB connectivity, and a compact casing that comes in three trendy color options.

The Canvio Advance Plus includes both USB-® and USB-A cables, offering the versatility to support your new and legacy devices.

Versatile
Connectivity.

Powered by USB 3.2 Gen 1 technology, you can transfer and back up files on the go while powering the drive through your laptop’s USB connection.  The Canvio Advance Plus includes both USB-C® and USB-A cables, offering the versatility to support your new and legacy devices4.

Auto Backup
and Password
Protection.

Your files are priceless.  The Canvio Advance Plus helps keep them safe with auto backup and password protection software6 for your PC.  Toshiba Storage Backup Software lets you schedule your backup automatically on your PC.  Prevent unauthorized users from accessing your private information with Toshiba Storage Security Software, allowing you to secure your hard drive with a unique password.

The Canvio Advance Plus helps keep them safe with auto backup and password protection software for your PC.

Features and Benefits

Click arrows below to learn more.

Toshiba Canvio Advance Plus Drives
Toshiba Canvio Advance Plus - Three-Year Warranty
Toshiba Three-year
limited warranty3
USB-C® Ready
Future-proof and ready for your latest USB devices.  Includes both USB-C® and USB-A cables to give you the flexibility to easily connect to either new or legacy devices without the need for a USB adapter.
Portable Peace of Mind
The Canvio Advance Plus is built to Toshiba’s world-class quality standards, offering time-tested reliable performance and backed by a 3-year limited warranty3, so you can feel confident to create wherever inspiration moves you.
Smart Backup and Data Protection
Toshiba Storage Backup Software6, featuring a user-friendly interface that simplifies backing up your data—just select your files, schedule, and let it run.  For added security, Toshiba Storage Security Software6 lets you protect your drive with a unique password, helping keep your private information safe from unauthorized access.
Stylish Design
Compact, easy-to-hold design with a stylish, textured finish, available in three trendy color options to fit your lifestyle.

Applications4

For Laptop and Desktop PCs.

Toshiba Canvio Advance Plus Box Drives

What's in the Box

  • Toshiba Canvio Advance Plus Portable Hard Drive
  • USB Type-C® to Micro-B Cable
  • USB Type-A to Micro-B Cable
  • Downloadable Software6
  • Quick Start Guide
  • 3-year standard limited warranty3
Toshiba Canvio Advance Plus -  Compact design in trendy colors
Compact
design in
trendy colors
Toshiba Canvio Advance Plus - Stylish, Textured Finish
Styles,
Textured
Finish
Toshiba Canvio Advance Plus - USB-C® ready & USB 3.0 Compatible
USB-C® ready
& USB 3.0
Compatible
Toshiba Canvio Advance Plus - Auto backup
Auto backup
Toshiba Canvio Advance Plus - Password protection
Password
protection
Toshiba Canvio Advance Plus - Three-Year Limited Warranty
3-year
Limited
Warranty3
Capacity1Up to 4 TB
InterfaceUSB 3.2 Gen 1
Interface Transfer Rate2Up to 5 Gb/s (USB 3.0)
Up to 480 Mb/s (USB 2.0)
Drive FormatNTFS
Size (mm)2 TB : 78(W) x 109(L) x 14(H)
4 TB: 78(W) x 109(L) x 19.5(H)
ColorHoney, White, Green
Weight (g)1 TB/2 TB: 149
4 TB: 217.5

System Requirements

  • Formatted NTFS for Microsoft® Windows®11, Windows®10
  • Requires reformatting for macOS® v15.0/ v14.7/ v13.7
  • Available USB 2.0 or USB 3.0 Port

External Hard
Drive Lineup

Canvio Flex Drive (Horizontal) Canvio Gaming Drive (Horizontal) Image of Toshiba Canvio Advance Plus Canvio Basics Drive (Horizontal)
Product Series Canvio Flex Canvio Gaming Canvio Advance Canvio Advance Plus Canvio Basic Canvio Ready
Application USB-C® Ready
Cross-Device Compatibility
Portable Game Storage Backup & Security USB-C® Ready
Backup & Security
Plug&Play Storage Plug&Play Storage
Capacities1 1 TB, 2 TB, 4 TB 1 TB, 2 TB, 4 TB 1 TB, 2 TB, 4 TB 2 TB, 4 TB 1 TB, 2 TB, 4 TB 1 TB, 2 TB, 4 TB
Casing Satin Finish Satin Finish Textured Finish Textured Finish Matte Finish Matte Finish
Colors Silver Dark Gray Red, White, Green, Black Honey, White, Green Black Black
Device Connectivity USB-C®, USB-A USB-A USB-A USB-C®, USB-A USB-A USB-A
Works With4 PC/Mac®/ Tablet/Smartphone PC/Mac®/Game Console PC/Mac® (reformatting required for Mac®) PC/Mac® (reformatting required for Mac®) PC/Mac® (reformatting required for Mac®) PC/Mac® (reformatting required for Mac®)
Auto Backup Software6 (for Windows®) - - ✓ ✓ - -
Password Protection Software6 (for Windows®) - - ✓ ✓ - -
Limited Warranty3 3 years 2 years 2 years 3 years 1 year 1 year
1 One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes and One Terabyte (1 TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes and 1 TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.
2 5 Gbit/s is the interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
3 Standard limited warranty applies. The warranty brochure is preloaded on the hard drive or can be viewed online at http://storage.toshiba.com/consumer-hdd/support/warranty-info.
4 Compatibility may vary depending on user‘s hardware configuration and operating system.  Reformatting required for use with Apple Time Machine. Please check device compatibility and connecting instructions by reviewing the applicable user manuals for such device.  The latest information can be viewed online at https://www.canvio.jp/en/compati/hdd/ot_ehdd/flex/index.htm.
5 Read and write speed may vary depending on the host device, read and write conditions, and file size.
6 Software is available via a free download that is subject to Toshiba Electronic Devices & Storage Corporation's and/or Toshiba America Electronic Components, Inc's. standard End User License Agreement. Software is compatible with Windows-based PC only.
7 Estimated game storage is based on assumption of average game size of 36 GB for current generation games. The number of games actually stored may vary depending on file size, formatting, console software, and other programs or factors. Original discs may be required to verify ownership for games purchased and loaded from disc. Internet connection and original game owner’s account may be required.
8 Please update your PS5® console to system software Version: 21.01-03.00.00 or later in order to store PS5® games in USB extended storage. To play PS5® games, you need to copy game data from your Canvio Gaming external drive back to your PS5® console storage. Please refer to the official information on PlayStation’s website for support on external storage devices.
9 To play games that are optimized for Xbox Series X|S® you need to transfer those games from the Canvio Gaming external drive to the Xbox Series X|S® console SSD or a Storage Expansion Card. Please refer to the official information on Xbox’s website for support on external storage devices.
10 A Canvio Gaming drive formatted for use with one console platform will not be compatible with another platform without erasing data and reformatting. For example, a Canvio Gaming drive formatted for Xbox® is not cross-compatible with PlayStation® and vice versa.

Product specifications, colors, features, software, and availability are subject to change without notice.

WARNING: This product can expose you to chemicals, including lead, known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. Wash hands after handling. 

Microsoft and Windows are trademarks of the Microsoft group of companies. 

Mac, macOS, iPad, iPad Pro, and Time Machine are trademarks of Apple Inc., registered in the U.S. and other countries and regions. 

Android and Android logo are either registered trademarks or trademarks of Google LLC.

USB Type-C® and USB-C® are registered trademarks of USB Implementers Forum. 

“PlayStation”, “PlayStation 4”, “PlayStation 5”, “PS4”, and “PS5” are registered trademarks or trademarks of Sony Interactive Entertainment Inc. 

“Xbox”, “Xbox One”, and “Xbox Series X|S” are registered trademarks or trademarks of Microsoft Corporation. 

Canvio and the Canvio logo are trademarks or registered trademarks of Toshiba Electronic Devices & Storage Corporation in the United States and other countries.  

All other trademarks are the property of their respective owners.



will open in a new window Will open in a new window.
to top To Top