Canvio Ready
Portable External Hard Drive
The Toshiba Canvio Ready makes collecting and storing your files easy with reliable performance and plug-and-play simplicity—no setup required. With up to 4 TB¹ of capacity, you can safely store your photos, videos, music, and more on a compact portable drive. Its sleek two-tone matte and gloss black finish adds a touch of style, while the lightweight design makes it easy to carry wherever life takes you.
Simple, Add-On
Storage Made Easy
Whether you're running out of space or just need a reliable backup solution, the Toshiba Canvio Ready makes expanding your storage quick and effortless. Perfect for students, professionals, creatives, and everyday users alike, this portable hard drive offers a convenient way to store large files, organize important data, and ensure your digital life is always within reach.
Plug, Play, and
Store with Ease
Expanding your storage doesn’t get any simpler. The Toshiba Canvio Ready is designed with true plug-and-play functionality, making it one of the easiest ways to add space to your PC. Whether you're backing up work documents, organizing a growing photo collection, or transferring large media files, you can simply drag and drop your content onto the drive. It’s quick, intuitive, and hassle-free—so you can get back to what matters without missing a beat.
Features and Benefits
Click arrows below to learn more.
Applications4
Laptop and Desktop PCs.
What's in the Box
- Toshiba Canvio Ready Portable Hard Drive
- USB 3.2 Gen 1 Cable
- Quick Start Guide
- 1-year standard limited warranty3
Where to Buy
Toshiba consumer hard drives are currently available at select retailers and distributors.
Click the button below to find your local retailers and distributors.
*Toshiba does not guarantee the availability of all products or models at retailers and distributors.
finish
file storage
warranty3
| Capacity1 | Up to 4 TB |
| Interface | USB 3.2 Gen 1 |
| Interface Transfer Rate2 | Up to 5 Gb/s (USB 3.0) Up to 480 Mb/s (USB 2.0) |
| Drive Format | NTFS |
| Size (mm) | 1 TB/2 TB: 78(W) x 109(L) x 14(H) mm 4 TB 78(W) x 109(L) x 19.5(H) mm |
| Color | Black |
| Weight (g) | 1 TB/2 TB: 149 4 TB: 217.5 |
System Requirements
- Formatted NTFS for Microsoft® Windows® 11, Windows® 10
- Requires reformatting for macOS® v15.0/ v14.7/ v13.7
- Available USB 2.0 or USB 3.0 Port
Product specifications, colors, features, software, and availability are subject to change without notice.
WARNING: This product can expose you to chemicals, including lead, known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. Wash hands after handling.
Microsoft and Windows are trademarks of the Microsoft group of companies.
Mac, macOS, iPad, iPad Pro, and Time Machine are trademarks of Apple Inc., registered in the U.S. and other countries and regions.
Android and Android logo are either registered trademarks or trademarks of Google LLC.
USB Type-C® and USB-C® are registered trademarks of USB Implementers Forum.
“PlayStation”, “PlayStation 4”, “PlayStation 5”, “PS4”, and “PS5” are registered trademarks or trademarks of Sony Interactive Entertainment Inc.
“Xbox”, “Xbox One”, and “Xbox Series X|S” are registered trademarks or trademarks of Microsoft Corporation.
Canvio and the Canvio logo are trademarks or registered trademarks of Toshiba Electronic Devices & Storage Corporation in the United States and other countries.
All other trademarks are the property of their respective owners.

Will open in a new window.