Canvio Advance Plus
Portable External Hard Drive
The Canvio Advance Plus portable external hard drive offers a seamless solution to store and protect your content on the go – featuring auto backup, password protection, versatile USB connectivity, and a compact casing that comes in three trendy color options.
Versatile
Connectivity.
Powered by USB 3.2 Gen 1 technology, you can transfer and back up files on the go while powering the drive through your laptop’s USB connection. The Canvio Advance Plus includes both USB-C® and USB-A cables, offering the versatility to support your new and legacy devices4.
Auto Backup
and Password
Protection.
Your files are priceless. The Canvio Advance Plus helps keep them safe with auto backup and password protection software6 for your PC. Toshiba Storage Backup Software lets you schedule your backup automatically on your PC. Prevent unauthorized users from accessing your private information with Toshiba Storage Security Software, allowing you to secure your hard drive with a unique password.
Features and Benefits
Click arrows below to learn more.
Applications4
For Laptop and Desktop PCs.
What's in the Box
- Toshiba Canvio Advance Plus Portable Hard Drive
- USB Type-C® to Micro-B Cable
- USB Type-A to Micro-B Cable
- Downloadable Software6
- Quick Start Guide
- 3-year standard limited warranty3
Where to Buy
Toshiba consumer hard drives are currently available at select retailers and distributors.
Click the button below to find your local retailers and distributors.
*Toshiba does not guarantee the availability of all products or models at retailers and distributors.
design in
trendy colors
Textured
Finish
& USB 3.0
Compatible
protection
Limited
Warranty3
| Capacity1 | Up to 4 TB |
| Interface | USB 3.2 Gen 1 |
| Interface Transfer Rate2 | Up to 5 Gb/s (USB 3.0) Up to 480 Mb/s (USB 2.0) |
| Drive Format | NTFS |
| Size (mm) | 2 TB : 78(W) x 109(L) x 14(H) 4 TB: 78(W) x 109(L) x 19.5(H) |
| Color | Honey, White, Green |
| Weight (g) | 1 TB/2 TB: 149 4 TB: 217.5 |
System Requirements
- Formatted NTFS for Microsoft® Windows®11, Windows®10
- Requires reformatting for macOS® v15.0/ v14.7/ v13.7
- Available USB 2.0 or USB 3.0 Port
Product specifications, colors, features, software, and availability are subject to change without notice.
WARNING: This product can expose you to chemicals, including lead, known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. Wash hands after handling.
Microsoft and Windows are trademarks of the Microsoft group of companies.
Mac, macOS, iPad, iPad Pro, and Time Machine are trademarks of Apple Inc., registered in the U.S. and other countries and regions.
Android and Android logo are either registered trademarks or trademarks of Google LLC.
USB Type-C® and USB-C® are registered trademarks of USB Implementers Forum.
“PlayStation”, “PlayStation 4”, “PlayStation 5”, “PS4”, and “PS5” are registered trademarks or trademarks of Sony Interactive Entertainment Inc.
“Xbox”, “Xbox One”, and “Xbox Series X|S” are registered trademarks or trademarks of Microsoft Corporation.
Canvio and the Canvio logo are trademarks or registered trademarks of Toshiba Electronic Devices & Storage Corporation in the United States and other countries.
All other trademarks are the property of their respective owners.
Will open in a new window.