Banner image showcasing Toshiba MG10-D series HDD offers reliable enterprise capacity with up to 10TB storage for business-critical enterprise servers.
MG10-D Series Hard Drive
grey-background
Product image of Toshiba MG10-D Series enterprise capacity HDDs display a range of 10TB to 1TB capacity models in a standard 3.5-inch form factor.

Toshiba MG10-D Series Hard Disk Drives

  • Industry Standard 3.5-inch 26.1 mm height Form Factor
  • 550 Total TB Transferred per Year Workload Ratin
  • 7200rpm Performance
  • Lower operational power profile, providing excellent power efficiency
    (W/TB) for better TCO
Staffs working at a computer, highlighting the ease of switching to Toshiba MG10-D Series hard drives for cost-effective enterprise storage solutions.
MG10-D Drives

It’s easy to switch to Toshiba.

We’ve made it easy for you to switch to the best, most cost-effective Enterprise HDDs for your business.
Make the switch to Toshiba HDDs today.

grey-background
Toshiba MG10-D Series HDD shown with 7200rpm speed and up to 550TB/year workload rating, built for power-efficient enterprise storage performance.

Toshiba MG10-D Series Hard Disk Drives

  • Industry Standard 3.5-inch 26.1 mm height Form Factor
  • 550 Total TB Transferred per Year Workload Rating
  • 7200rpm Performance
  • Lower operational power profile, providing excellent power efficiency (W/TB) for better TCO
HDD Icon

An Extensive Lineup

Up to 10 TB of capacity in SATA or SAS models with 4Kn, 512n, or 512e sector technologies.

shield icon

Enterprise Grade Reliability

With an annual workload of 550 TB and MTTF/MTBF(AFR) of 2 million hours, the MG10-D Series is designed for business critical workloads and consistent 24/365 performance.

Industry Leading Design

Power-efficient Mechanical Design

Incorporating the latest advancements in HDD technology

Capacity-Optimized Data Center Storage Systems

Harness the raw power of our cutting-edge MG10-D Series hard drive, delivering increased performance and power efficiency than prior models.

The industry standard 7200 rpm 3.5-inch HDD delivers up to 10 TB of storage capacity and a choice of interface (SATA and SAS) with 512n and 512e sector options available. Model options supporting Sanitize Instant Erase (SIE) and Self-Encrypting Drive (SED) are also available.

Toshiba MG10 Series enterprise HDDs enhance storage capacity and application compatibility, ensuring data management for cloud-scale infrastructures.
Toshiba MG10 Series High Capacity Cloud Storage HDD with 550 TB per year workload rating and low power profile for efficient, optimized cloud-scale storage. 

Harness the Power

  • Industry Standard 3.5-inch 26.1 mm height Form Factor
  • 7200 rpm Performance
  • Toshiba Persistent Write Cache Technology for Data-Loss Protection in Sudden Power-Loss Events
  • Lower operational power profile, providing excellent power efficiency (W/TB) for better TCO
Learn More

Specifications

Available Capacities10 TB, 8 TB, 6 TB, 4 TB, 2/1 TB
Form Factor3.5-inch
Buffer Size512 MiB
Rotation Speed7200rpm
Data Transfer Speed
(Sustained) (Typ.)
4Kn/512e: 268 MiB/s
4 TB 512n: 227.8 MiB/s
2/1 TB 512n: 211 MiB/s


MTTF/MTBF(AFR)2 000 000h (0.44%) 
Weight (Max)10 TB: 755 g
8 TB: 730 g
6 TB: 710 g
4 TB: 690 g
2/1 TB: 670 g

Features

  • Extensive Lineup.
  • Conventional Magnetic Recording (CMR) for broad compatibility
  • Industry Standard 3.5-inch 26.1 mm height Form Factor
  • 7200 rpm Performance
  • Lower operational power profile, providing excellent power efficiency (W/TB) for better TCO
  • 550 Total TB Transferred per Year Workload Rating [4]
  • Toshiba Persistent Write Cache Technology for Data-Loss Protection in Sudden Power-Loss Events
  • Sanitize Instant Erase (SIE) and Self-Encrypting Drive (SED) Option Models [5] available

Models

CapacityInterfaceSector FormatOptional Security

Power Consumption
Active Idle (Typ.)

Model number
10 TBSATA-3.3512e / 4Kn *Standard5.74 WMG10ADA10TE
8 TBSATA-3.3512e / 4Kn *Standard4.92 WMG10ADA800E
6 TBSATA-3.3512e / 4Kn *Standard4.14 WMG10ADA600E
4 TBSATA-3.3512e / 4Kn *Standard3.49 WMG10ADA400E
2 TBSATA-3.3512e / 4Kn *Standard2.88 WMG10ADA200E
4 TBSATA-3.3512nStandard4.21 WMG10ADA400N
2 TBSATA-3.3512nStandard3.47 WMG10ADA200N
1 TBSATA-3.3512nStandard2.93 WMG10ADA100N
10 TBSATA-3.3512e / 4Kn *SIE5.74 WMG10ADA10TEY
8 TBSATA-3.3512e / 4Kn *SIE4.92 WMG10ADA800EY
6 TBSATA-3.3512e / 4Kn *SIE4.14 WMG10ADA600EY
4 TBSATA-3.3512e / 4Kn *SIE3.49 WMG10ADA400EY
2 TBSATA-3.3512e / 4Kn *SIE2.88 WMG10ADA200EY
4 TBSATA-3.3512nSIE4.21 WMG10ADA400NY
2 TBSATA-3.3512nSIE3.47 WMG10ADA200NY
1 TBSATA-3.3512nSIE2.93 WMG10ADA100NY
10 TBSATA-3.3512e / 4Kn *SED5.74 WMG10ADP10TE
8 TBSATA-3.3512e / 4Kn *SED4.92 WMG10ADP800E
6 TBSATA-3.3512e / 4Kn *SED4.14 WMG10ADP600E
4 TBSATA-3.3512e / 4Kn *SED3.49 WMG10ADP400E
2 TBSATA-3.3512e / 4Kn *SED2.88 WMG10ADP200E
4 TBSATA-3.3512nSED4.21 WMG10ADP400N
2 TBSATA-3.3512nSED3.47 WMG10ADP200N
1 TBSATA-3.3512nSED2.93 WMG10ADP100N
10 TBSAS-3.0512e / 4Kn *Standard6.15 WMG10SDA10TE
8 TBSAS-3.0512e / 4Kn *Standard5.41 WMG10SDA800E
6 TBSAS-3.0512e / 4Kn *Standard4.55 WMG10SDA600E
4 TBSAS-3.0512e / 4Kn *Standard3.87 WMG10SDA400E
2 TBSAS-3.0512e / 4Kn *Standard3.26 WMG10SDA200E
4 TBSAS-3.0512nStandard4.53 WMG10SDA400N
2 TBSAS-3.0512nStandard3.85 WMG10SDA200N
10 TBSAS-3.0512e / 4Kn *SIE6.15 WMG10SDA10TEY
8 TBSAS-3.0512e / 4Kn *SIE5.41 WMG10SDA800EY
6 TBSAS-3.0512e / 4Kn *SIE4.55 WMG10SDA600EY
4 TBSAS-3.0512e / 4Kn *SIE3.87 WMG10SDA400EY
2 TBSAS-3.0512e / 4Kn *SIE3.26 WMG10SDA200EY
4 TBSAS-3.0512nSIE4.53 WMG10SDA400NY
2 TBSAS-3.0512nSIE3.85 WMG10SDA200NY
10 TBSAS-3.0512e / 4Kn *SED6.15 WMG10SDP10TE
8 TBSAS-3.0512e / 4Kn *SED5.41 WMG10SDP800E
6 TBSAS-3.0512e / 4Kn *SED4.55 WMG10SDP600E
4 TBSAS-3.0512e / 4Kn *SED3.87 WMG10SDP400E
2 TBSAS-3.0512e / 4Kn *SED3.26 WMG10SDP200E
4 TBSAS-3.0512nSED4.53 WMG10SDP400N
2 TBSAS-3.0512nSED3.85 WMG10SDP200N

Applications

  • Business-Critical Enterprise Servers and Storage Systems
  • Enterprise storage arrays (RAID, Software defined)
  • Distributed file systems, big data
  • Enterprise and cloud archive, data recovery systems
  • Applications and hypervisors that require legacy 512 Native Sector Technology
MG10-D Series HDDs support business-critical servers, RAID, big data, cloud archive, and legacy 512n sector tech for enterprise storage applications.

Documents

NameDate
Product Overview
PDF 219KB
05/2024
Product Manual
PDF 779KB
05/2024

It's Easy to Switch to Toshiba

 
MG10 Series Enterprise HDDs up to 20TB | Toshiba | Make the switch today
switch-icon

Make the switch today

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.

Learn More
MG10 Series Enterprise HDDs up to 20TB | Toshiba | Where to buy
location-icon

Where to buy

Toshiba hard drives are currently available at select distributors.

Ways to Buy

*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

Use Cases
MG10 Series Enterprise HDDs up to 20TB | Toshiba | Why HDDs Still Play a Crucial Role in the Enterprise Storage Business

Why HDDs Still Play a Crucial Role in the Enterprise Storage Business

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.

Learn More
MG10 Series Enterprise HDDs up to 20TB | Toshiba | Behind the Scenes: HDDs’ Critical Role in Media and Entertainment

Behind the Scenes: HDDs’ Critical Role in Media and Entertainment

The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways

Learn More
MG10 Series Enterprise HDDs up to 20TB | Toshiba | Behind the Lens: How Surveillance Systems Increasingly Depend on HDDs

Behind the Lens: How Surveillance Systems Increasingly Depend on HDDs

Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.

Learn More

Contact us

Contact UsContact us will open in a new window

Frequently Asked Questions

FAQsFAQs will open in a new window

Purchase

Where to BuyWhere to Buy
  • Product image may represent a design model.
  • Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A mebibyte (MiB) means 1048576 bytes.
  • MTTF / MTBF (Mean Time to Failure / Mean Time Between Failures) of the HDDs during its life time is two million hours and AFR(Annualized Failure Rate) is 0.44%. This assumes 8760 h/year power on hours (24 hours per one day, 7 days per one week), up to 550 TB/year total data transfers, and average HDA surface temperature:40°C or less.  Use at case HDA surface temperature above 40°C may degrade product reliability and reduce warranty period.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • SIE: Sanitize Instant Erase. SIE is a function to invalidate the data recorded on the magnetic disks at a blink.
  • SED supports TCG Enterprise SSCs.
  • The HDDs which have any security function may not be available in the countries where the use of such HDDs is prohibited or limited due to export control and local regulations.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.
will open in a new window Will open in a new window.
to top To Top
We’re here to help Whether you're part of a global enterprise or have a small company, we can help locate the right drives and provide competitive pricing to help you integrate Toshiba HDDs into your storage solutions.
Contact Toshiba Sales Team