Toshiba MG04 Series Hard Disk Drives
- Industry Standard 3.5-inch 26.1 mm Height Form-Factor
- Large Capacity (Up to 4 TB Models)
- 7,200 rpm Performance
- 550 Total TB Transferred per Year Workload Rating
Up to 4 TB of capacity in SATA or SAS models with 512e or 4Kn Advanced Format Sector Technology.
With an annual workload of 550 TB and MTTF of 1.4 million hours, the MG04 Series is designed for mid-line/nearline business-critical workloads.
Data-Loss Protection in Sudden Power-Loss Events (512e Model and 4 TB Model).
The MG04ACA Enterprise Capacity HDD models provide capacities up to 4 TB and 7,200 rpm performance, in a robust
design engineered for nearline business-critical workloads. Models utilize industry-standard 3.5-inch 26.1 mm
height form factor and Advanced Format sector technologies for optimum capacity and data
reliability.
512e or 4Kn Advanced Format sector technology models are available. 4Kn models (MG04ACAxxxA) offer optimum
performance and compatibility with the 4K applications and operating environments. 512e models (MG04ACAxxxE)
provide support for legacy applications and operating environments that require 512 B sector lengths. 512e
models support Toshiba Persistent Write Cache technology which helps enhance performance with handling data in
the event of a sudden loss of power.
MG04ACA are equipped with a SATA 6.0 Gbit/s interface and MG04SCAxxEx models are equipped with a 12 Gbit/s SAS
interface to help save rack space and reduce the footprint and operational burden of business critical servers
and storage systems.
The Enterprise Capacity HDD 512 native, 7,200 rpm models (MG04ACA-N, MG04SCAxxEN) come in a robust design up of
1, 2 and 4 TB in a 3.5-inch form factor. Features of MG04ACA-N series, with a SATA 6 Gbit/s interface,
MG04SCAxxEN series, with a 12 Gbit/s SAS interface, include industry-standard 512 native format sector
technology for environments and applications that require 512 native. Model options supporting Sanitize Instant
Erase (SIE) are also available. This feature randomizes data instantly in case of unintended disclosure in the
event that drives are re-purposed or moved outside of data center environments.
| Available Capacities | 4 TB, 2 TB, 1 TB |
|---|---|
| Form Factor | 3.5-inch |
| Interface | SATA: 6 Gbit/s SAS: 12 Gbit/s |
| Buffer Size | 128 MiB |
| Rotation Speed | 7200 rpm |
| Data Transfer Speed ( Sustained ) | SATA 4 TB: 185 MiB/s SATA 2 TB: 175 MiB/s SATA 512n: 195 MiB/s SAS: 205 MiB/s SAS-512n: 195 MiB/s |
| Power Consumption ( Idle - A ) ( Typ. ) | 7.5 W |
| MTTF | 1 400 000 h |
| Weight ( Max ) | SATA 4 TB, 2 TB: 720 g SAS: 720g |
| Capacity | Format | Type | Model Number |
|---|---|---|---|
| 4 TB | 512n | Standard | MG04ACA400N |
| 4 TB | 512n | SIE | MG04ACA400NY |
| 2 TB | 512n | Standard | MG04ACA200N |
| 2 TB | 512n | SIE | MG04ACA200NY |
| 1 TB | 512n | Standard | MG04ACA100N |
| 1 TB | 512n | SIE | MG04ACA100NY |
| 4 TB | 4Kn | Standard | MG04SCA40EA |
| 4 TB | 4Kn | SIE | MG04SCA40EAY |
| 4 TB | 512e | Standard | MG04SCA40EE |
| 4 TB | 512e | SIE | MG04SCA40EEY |
| 2 TB | 4Kn | Standard | MG04SCA20EA |
| 2 TB | 4Kn | SIE | MG04SCA20EAY |
| 2 TB | 512e | Standard | MG04SCA20EE |
| 2 TB | 512e | SIE | MG04SCA20EEY |
| 4 TB | 512n | Standard | MG04SCA40EN |
| 4 TB | 512n | SIE | MG04SCA40ENY |
| 2 TB | 512n | Standard | MG04SCA20EN |
| 2 TB | 512n | SIE | MG04SCA20ENY |

| Name | Date |
|---|---|
| MG04A Series
Product Overview PDF 591KB | 07/2015 |
| MG04ACA
Series Product Manual PDF 1.6MB | 07/2015 |
| MG04ACA-N
Series Product Overview PDF 168KB | 01/2018 |
| MG04SCA
Series Product Overview PDF 608KB | 10/2015 |
| MG04SCA
Series Product Manual PDF 1.5MB | 07/2015 |
| MG04SCA-N
Series Product Overview PDF 192KB | 06/2016 |
| 2.2TB or
Larger capacity storage products PDF 50KB | 02/2013 |

We’ve made it easy for you to find the best, most cost-effective HDD solution for your business.
Learn More
Toshiba hard drives are currently available at select distributors.
Ways to Buy*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

As Big Data drives demand for more distributed storage in the cloud and on premise, enterprise server and storage systems need to be built upon trusted solutions.
Learn More
The media and entertainment industry is constantly evolving, with new technologies emerging that allow us to create, store, and distribute content in new and innovative ways
Learn More
Surveillance systems are becoming increasingly common in businesses, schools, and other public places. These systems increasingly rely on hard disk drives (HDDs) to store the vast amounts of data that they generate.
Learn More