For more information on the new products, visit:
DT02 7200RPM 2TB HDD
For more information on Toshiba's full line of HDD storage products, visit:
Storage Products
To learn more about Toshiba’s storage solutions, visit the storage blog at http://storage.toshiba.com/corporateblog/ and follow @ToshibaStorage on Twitter.
1Definition of capacity: One terabyte (TB) = one trillion bytes, but storage capacity actually available may vary depending on operating environment and formatting. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and/or pre-installed software applications, or media content. Actual formatted capacity may vary.
2One mebibyte (MiB) is calculated as 1,048,576 bytes (2 to the 20th power), and 1 gibibyte (GiB) is calculated as 1,073,741,824 bytes (2 to the 30th power).