External Hard
Disk Drives

Storage That Goes Where You Go

motif5

Save What Matters Most

Life is full of learning, doing, and adventuring — and it should never be confined. Our portable hard drives give you expandable storage for work and play on-the-go with plenty of space for documents, photos, videos, and more.

Explore the Lineup

Enjoy seamless flexibility for your storage needs with the Canvio Flex Portable External Hard Drive. With up to 4TB of storage
Canvio Flex

Enjoy seamless flexibility for your storage needs with the Canvio Flex Portable External Hard Drive.  With up to 4TB1 of storage capacity that can be accessed by any compatible PC, Mac® and USB-C® mobile devices, the Canvio Flex offers a smart, versatile solution to save, share, and protect your files.

Learn More

The Canvio Gaming Portable External Hard Drive is specially designed to meet your gaming needs.
Canvio Gaming

The Canvio Gaming Portable External Hard Drive is specially designed to meet your gaming needs, so you can spend more time winning.  With up to 4TB1 of additional storage, you can free up space on your console and keep more of your favorite titles at your fingertips.  This drive is compatible2 with your Xbox®, PlayStation®, and PC gaming systems, and features a firmware-customized “Always On” mode that is ready to respond to your next gameplay.

Learn More

The Canvio Advance Portable External Hard Drive offers high storage capacity, quick access to stored content, and easy-to-use backup and security software.
Canvio Advance

The Canvio Advance Portable External Hard Drive offers high storage capacity, quick access to stored content, and easy-to-use backup and security software4 in a stylish textured design that you can take anywhere.

Learn More

The Canvio Advance Plus Portable External Hard Drive offers a seamless solution to store and protect your content on the go.
Canvio Advance Plus

The Canvio Advance Plus Portable External Hard Drive offers a seamless solution to store and protect your content on the go – featuring auto backup, password protection, versatile USB connectivity, and a compact casing that comes in three trendy color options.

Learn More

The Canvio Basics Portable External Hard Drive offers one of the easiest ways to add storage to your computer with simple plug-and-play operation.
Canvio Basics

The Canvio Basics Portable External Hard Drive offers one of the easiest ways to add storage to your computer with simple plug-and-play operation.  Ready to use with your PC and no software installation required. Intuitively drag and drop files to and from your laptop or PC.

Learn More

The Canvio Ready Portable External Hard Drive makes collecting and storing your files easy with reliable performance and plug-and-play simplicity with no setup required.
Canvio Ready

The Canvio Ready Portable External Hard Drive makes collecting and storing your files easy with reliable performance and plug-and-play simplicity with no setup required.  Its sleek two-tone matte and gloss black finish adds a touch of style, while the lightweight design makes it easy to carry wherever life takes you.

Learn More

Storage, 

Wherever You
Need It

Consumer External HDD - Portable Backup

Portable Backup

Toshiba’s easy-to-use software4 helps back up your files automatically and protect your drive from unauthorized access.
* Available on select models only.

Consumer External HDD -Find Your Fit

Find Your Fit

Whether you’re storing hundreds of documents or thousands of photos, we have a variety of sizes and capacities to fit your needs.

Consumer External HDD - Simple Setup

Simple Setup

Our simple plug-and-play functionality will get you up and running quickly. 
USB 3.2 Gen 1 compatible.

Image of Toshiba External Video

Storage for Work
and Play

The Canvio Advance Portable Hard Drive is perfect at work or on the go and Canvio Flex Portable Hard drive gives you the versatility you need.

Canvio Advance Portable Hard Drive

A sleek, distinguished storage solution with a textured finish and multiple colors to choose from, the Canvio Advance Portable Hard Drive is perfect at work or on the go.  Easily back up your content with automated software4 (free download, for Windows PC only), and password-protect it to prevent unauthorized access.

Canvio Flex Portable Hard Drive

The highly compatible Canvio Flex Portable Hard drive gives you the versatility you need to switch between PC, Mac®, smartphones, and tablet devices.2   USB-C® ready, with USB-C® and USB-A cables included.

Toshiba Canvio Advance

Canvio
Advance

For Laptop and Desktop PCs.
Image of Canvio Flex Drive

Canvio
Flex

For PC, Mac®, Smartphones, and Tablet Devices2.

Canvio Gaming Portable Hard Drive

Compact, lightweight, and loaded with up to 4TB of storage capacity, the Canvio Gaming Portable Hard Drive lets you take up to 100 games5 on the go.  Great for gamers who want more room to expand their game libraries without worrying about limited console storage space.

Image fo Canvio Gaming Drive

Canvio
Gaming

For Gaming Console or PC.

Game On
and On

The Canvio Gaming Portable Hard Drive lets you take up to 100 games on the go.

Everyday 

Storage

The Canvio Basics Portable Hard Drive strikes a balance between convenience and capacity and with the Canvio Ready that offers a sleek design and easy setup.

Canvio Basics Portable Hard Drive

With up to 4TB1 of storage space and simple USB Plug & Play features, the Canvio Basics Portable Hard Drive strikes a balance between convenience and capacity, making life on the go easy.

Canvio Ready Portable Hard Drive

Quickly transfer and store your favorite content, and carry it anywhere with the Canvio Ready that offers a sleek design and easy setup.

Toshiba Canvio Basics

Canvio
Basics

For Laptop and Desktop PCs.
Toshiba Canvio Ready

Canvio
Ready

For Laptop and Desktop PCs.
NAS N300 Pro Upgrade Storage Group

Where to Buy

Toshiba consumer hard drives are currently available at select retailers and distributors.  Click the button below to find your local retailers and distributors.

*Toshiba does not guarantee the availability of all products or models at retailers and distributors.

1 One Gigabyte (1 GB) means 109 = 1,000,000,000 bytes and One Terabyte (1 TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1 GB = 230 = 1,073,741,824 bytes and 1 TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.
2 5 Gbit/s is the interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.
3 Standard limited warranty applies. The warranty brochure is preloaded on the hard drive or can be viewed online at http://storage.toshiba.com/consumer-hdd/support/warranty-info.
4 Compatibility may vary depending on user‘s hardware configuration and operating system.  Reformatting required for use with Apple Time Machine. Please check device compatibility and connecting instructions by reviewing the applicable user manuals for such device.  The latest information can be viewed online at https://www.canvio.jp/en/compati/hdd/ot_ehdd/flex/index.htm.
5 Read and write speed may vary depending on the host device, read and write conditions, and file size.
6 Software is available via a free download that is subject to Toshiba Electronic Devices & Storage Corporation's and/or Toshiba America Electronic Components, Inc's. standard End User License Agreement. Software is compatible with Windows-based PC only.
7 Estimated game storage is based on assumption of average game size of 36 GB for current generation games. The number of games actually stored may vary depending on file size, formatting, console software, and other programs or factors. Original discs may be required to verify ownership for games purchased and loaded from disc. Internet connection and original game owner’s account may be required.
8 Please update your PS5® console to system software Version: 21.01-03.00.00 or later in order to store PS5® games in USB extended storage. To play PS5® games, you need to copy game data from your Canvio Gaming external drive back to your PS5® console storage. Please refer to the official information on PlayStation’s website for support on external storage devices.
9 To play games that are optimized for Xbox Series X|S® you need to transfer those games from the Canvio Gaming external drive to the Xbox Series X|S® console SSD or a Storage Expansion Card. Please refer to the official information on Xbox’s website for support on external storage devices.
10 A Canvio Gaming drive formatted for use with one console platform will not be compatible with another platform without erasing data and reformatting. For example, a Canvio Gaming drive formatted for Xbox® is not cross-compatible with PlayStation® and vice versa.

Product specifications, colors, features, software, and availability are subject to change without notice.

WARNING: This product can expose you to chemicals, including lead, known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov. Wash hands after handling. 

Microsoft and Windows are trademarks of the Microsoft group of companies. 

Mac, macOS, iPad, iPad Pro, and Time Machine are trademarks of Apple Inc., registered in the U.S. and other countries and regions. 

Android and Android logo are either registered trademarks or trademarks of Google LLC.

USB Type-C® and USB-C® are registered trademarks of USB Implementers Forum. 

“PlayStation”, “PlayStation 4”, “PlayStation 5”, “PS4”, and “PS5” are registered trademarks or trademarks of Sony Interactive Entertainment Inc. 

“Xbox”, “Xbox One”, and “Xbox Series X|S” are registered trademarks or trademarks of Microsoft Corporation. 

Canvio and the Canvio logo are trademarks or registered trademarks of Toshiba Electronic Devices & Storage Corporation in the United States and other countries.  

All other trademarks are the property of their respective owners.



will open in a new window Will open in a new window.
to top To Top