DT01-V Series

Toshiba DT01-V Series Hard Disk Drives

  • Up to 3 TB of storage capacity
  • 3.5-inch, Low Profile Form Factor
DT01-V Series

Toshiba DT01-V Series Hard Disk Drives

  • Up to 3 TB of storage capacity
  • 3.5-inch, Low Profile Form Factor
Surveillance 

DT01-V Series

Toshiba's DT01ABA-V series of 5,940 rpm 3.5-inch HDD deliver up to 3 TB of storage capacity. The DT01ABA-V series is suitable for video editing, set-top-box (STB), digital video recorders (DVR) and network video recorders (NVR) applications where large capacity, low power and low acoustics are critical.

DT01-V Series

Key Features

An Extensive Lineup

An Extensive Lineup

Up to 3 TB of Storage Capacity.

HDD Technology

HDD Technology

Advanced Format (AF) 512e Sector Length.

Lower Operational Power Profile

Lower Operational Power Profile

Low Power Consumption Versus Higher rpm Models (DT01ACA series).

Toshiba DT01-V Series Hard Disk Drive

Specifications

Form Factor 3.5-inch
Interface SATA 6 Gbit/s
Format 512e
Buffer Size 64 MiB or 32 MiB
Max Data Transfer Speed 3 TB, 2 TB 1815 Mbit/s
1 TB, 500 GB 1822 Mbit/s
Weight ( Max ) 3 TB, 2 TB 680 g
1 TB, 500 GB 450 g

Features

  • Up to 3 TB of Storage Capacity
  • 3.5-inch, Low Profile Form Factor
  • 3TB - 5,940 rpm
  • SATA up to 6.0 Gbit/s
  • Advanced Format (AF) 512e Sector Length
  • Low Power Consumption Versus Higher rpm Models (DT01ACA series)
  • 24 dB (Idle)

Models

Capacity Max Data Transfer Speed Power Consumption
 ( Low Power Idle ) ( Typ. )
Model Number
3 TB 1493 Mbit/s 4.2 W DT01ABA300V
2 TB 1432 Mbit/s 3.3 W DT01ABA200V
1 TB 1443 Mbit/s 3.0 W DT01ABA100V
500 GB 1 head : 1443 Mbit/s
2 head : 1272 Mbit/s
3.0 W DT01ABA050V

Applications

  • Video Editing Systems
  • Set-Top-Box (STB)
  • Digital Video Recorders (DVR)
  • Network Video Recorders (NVR)
 

Where to Buy

Toshiba consumer hard drives are currently available at these select retailers and distributors. Click on a retailer/distributor logo below to buy one. Clicking on a retailer or distributor logo will open a new window.

*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

Documents

Name Date
DT01-V Product Overview
PDF 291 KB
01/2022
2.2 TB or larger capacity storage products
PDF 50 KB
02/2013

Contact us

Contact UsContact us will open in a new window

Frequently Asked Questions

FAQsFAQs will open in a new window

Purchase

Where to BuyWhere to Buy
  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.
will open in a new window Will open in a new window.
to top To Top