Automotive HDD
  • 3.0 Gbit/s SATA Interface
  • Small Form Factor Design
Automotive Drives

Automotive

Designed to meet the demanding specifications of in-dash automotive infotainment systems, Toshiba Automotive HDDs provide storage capacity engineered for the rigors of the automotive environment.

Automotive 

Key Features

An Extensive Lineup 

An Extensive Lineup

Up to 320 GB of Storage Capacity.

Performance 

Performance

3.0 Gbit/s SATA Interface.

Mechanical Design 

Mechanical Design

Designed for the demanding automotive environments and industrial applications.

Toshiba MQ01AAD-C Series Hard Disk Drive

Specifications

Form Factor 2.5-inch
Interface SATA 3 Gbit/s
Format 512e
Buffer Size 8 MiB
Rotation Speed 4200 rpm
Internal Transfer Speed
( Typ. )
461 ~ 976 Mbit/s
Power Consumption
( Low Power Idle ) ( Typ. )
0.8 W
Weight ( Max ) 109 g

Features

  • Altitude (Operating): -300 to +5,650 m
  • Temperature Range: -30 to +85 °C (operating), -40 to +95 °C (non-operating)
  • Vibrations of up to 3 G (29.4 m/s2)
  • 3.0 Gbit/s SATA Interface
  • Small Form Factor Design

Models

Capacity Model Number
320 GB MQ01AAD032C
200 GB MQ01AAD020C
100 GB MQ01AAD010C

Applications

  • Automotive
  • Robotics
  • Industrial

Where to Buy

Toshiba consumer hard drives are currently available at these select retailers and distributors. Click on a retailer/distributor logo below to buy one. Clicking on a retailer or distributor logo will open a new window.

*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

Contact us

Contact UsContact us will open in a new window

Frequently Asked Questions

FAQsFAQs will open in a new window

Purchase

Where to BuyWhere to Buy
  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
  • Product image may represent design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • "2.5-inch" and "3.5-inch" mean the form factor of HDDs or SSDs. They do not indicate drive's physical size.
will open in a new window Will open in a new window.
to top To Top