Toshiba MG06 Series Hard Disk Drives

  • 10 TB, 8 TB, and 6 TB capacity models
  • Industry Standard 3.5-inch 26.1 mm Height Form Factor
  • 7,200 rpm Performance
  • MTTF/MTBF 2.5M hours

Toshiba MG06 Series Hard Disk Drives

  • 10 TB, 8 TB, and 6 TB capacity models
  • Industry Standard 3.5-inch 26.1 mm Height Form Factor
  • 7,200 rpm Performance
  • MTTF/MTBF 2.5M hours

Capacity-Optimized Storage Systems

The MG06 Enterprise Capacity HDD models provides up to 10 TB of capacity and 7,200 rpm performance in a robust design engineered for nearline business-critical workloads.

The MG06 Series utilizes industry-standard 3.5-inch 26.1 mm height form factor and Advanced Format sector technologies for optimum capacity and data reliability. Toshiba Persistent Write Cache technology helps enhance performance while also maintaining data integrity in the event of a sudden loss of power. 

The MG06A Series is equipped with SATA 6.0 Gbit/s interface and the MG06S Series is equipped with 12 Gbit/s SAS interface, designed to help to save rack space and reduce the footprint and operational burden of business critical servers and storage systems. 512e or 4Kn Advanced Format sector technology models are available. The MG06A Series improves sustained transfer rate performance to 237 MiB/s and increases MTTF/MTBF by 25% when compared to the prior MG05 series. 4Kn sector models offer suitable performance and compatibility with the 4Kn-capable applications and operating environments. 512e models are broadly supported today and also help provide support for legacy applications and operating environments that require 512 B sector lengths.

Data Doesn't Stop Video

Key Features

HDD Icon

An Extensive Lineup

Up to 10 TB of capacity in SATA or SAS models with 512e or 4Kn Advanced Format Sector Technology.

shield icon

Enterprise Grade Reliability

With an annual workload of 550 TB and MTTF/MTBF of 2.5 million hours, the MG06 Series is designed for nearline business-critical workloads.

Microdot Icon

Toshiba Persistent Write Cache Technology

Data-Loss Protection in Sudden Power-Loss Events

Toshiba MG06 Series Hard Disk Drive

Specifications

Available Capacities 10 TB, 8 TB, 6 TB
Form Factor 3.5-inch
Interface SATA: 6 Gbit/s
SAS: 12.0 Gbit/s
Buffer Size 256 MiB
Rotation Speed 7200 rpm
Data Transfer Speed
( Sustained ) ( Typ. )
10 TB: 237 MiB/s
8 TB, 6 TB: 230 MiB/s
Power Consumption
( Idle - A ) ( Typ. )
10 TB SATA: 7.3 W
10 TB SAS: 7.49 W
8 TB SATA: 6.4 W
8 TB SAS: 6.62 W
6 TB SATA: 5.6 W
6 TB SAS: 5.94 W
MTTF/MTBF 2 500 000 h
Weight ( Max ) 770 g


Features

  • 10 TB, 8 TB, and 6 TB capacity models
  • Industry Standard 3.5-inch 26.1 mm Height Form Factor
  • 7,200 rpm Performance
  • MTTF/MTBF 2.5M hours
  • 550 total TB Transferred per Year Workload Rating
  • 512e or 4Kn Advanced Format Sector Technology
  • Toshiba Persistent Write Cache Technology to help Maintain Data Integrity during Power-Loss Events
  • Sanitize Instant Erase (SIE) and Self-Encrypting Drive(SED) option model available

Models

10 TB 4Kn Standard MG06ACA10TA
10 TB 512e Standard MG06ACA10TE
10 TB 512e SIE MG06ACA10TEY
10 TB 4Kn Standard MG06SCA10TA
10 TB 4Kn SIE MG06SCA10TAY
10 TB 4Kn SED MG06SCP10TA
10 TB 512e Standard MG06SCA10TE
10 TB 512e SIE MG06SCA10TEY
10 TB 512e SED MG06SCP10TE
8 TB 4Kn Standard MG06SCA800A
8 TB 4Kn SIE MG06SCA800AY
8 TB 4Kn SED MG06SCP800A
8 TB 512e Standard MG06SCA800E
8 TB 512e SIE MG06SCA800EY
8 TB 512e SED MG06SCP800E
8 TB 4Kn Standard MG06ACA800A
8 TB 512e Standard MG06ACA800E
8 TB 512e SIE MG06ACA800EY
6 TB 4Kn Standard MG06SCA600A
6 TB 4Kn SIE MG06SCA600AY
6 TB 512e Standard MG06SCA600E
6 TB 512e SIE MG06SCA600EY
6 TB 4Kn Standard MG06ACA600A
6 TB 512e Standard MG06ACA600E
6 TB 512e SIE MG06ACA600EY

Applications

  • Engineered for Mid-line / Nearline Business Critical Workloads
  • Tier 2 Business-Critical Servers and Storage Systems
  • Workloads and Use-Cases that Benefit from High Capacity per Spindle
  • Capacity-Optimized Data Center Storage Systems
MG09 Product

Where to Buy

Toshiba consumer hard drives are currently available at these select retailers and distributors. Click on a retailer/distributor logo below to buy one. Clicking on a retailer or distributor logo will open a new window.

*Toshiba does not guarantee the availability of all products or models at these retailers and distributor.

Documents

Name Date
MG06A Series Product Overview
PDF 996KB
08/2017
MG06A Series Product Manual
PDF 429KB
09/2017
MG06S Series Product Overview
PDF 99KB
05/2018
MG06S Series Product Manual
PDF 429KB
04/2018

Contact us

Contact UsContact us will open in a new window

Frequently Asked Questions

FAQsFAQs will open in a new window

Purchase

Where to BuyWhere to Buy
  • Instructions for Dispose
    Please dispose in accordance with local rules.
  • Instructions for erase of the data on the HDDs in case of dispose or transfer
    HDDs incorporated in personal computer or several home appliance may record personal data and/or other important data as signal. In order to avoid disclosing such data, it is important to erase it when you dispose or transfer the HDDs.
  • Product image may represent a design model.
  • Definition of capacity: Toshiba defines a megabyte (MB) as 1,000,000 bytes, a gigabyte (GB) as 1,000,000,000 bytes and a terabyte (TB) as 1,000,000,000,000 bytes.  A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes and therefore shows less storage capacity.  Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system, such as Microsoft Operating System and/or pre-installed software applications, or media content.  Actual formatted capacity may vary.
  • A kibibyte (KiB) means 210, or 1,024 bytes, a mebibyte (MiB) means 220, or 1,048,576 bytes, and a gibibyte (GiB) means 230, or 1,073,741,824 bytes.
  • MTTF / MTBF (Mean Time to Failure / Mean Time Between Failures) is not a guarantee or estimate of product life; it is a statistical value related to mean failure rates for a large number of products which may not accurately reflect actual operation.  Actual operating life of the product may be different from the MTTF/MTBF.
  • Read and write speed may vary depending on the host device, read and write conditions, and file size.
  • SIE: Sanitize Instant Erase. SIE is a function to invalidate the data recorded on the magnetic disks at a blink.
  • SED supports TCG Enterprise SSCs.
  • "3.5-inch" mean the form factor of HDDs. They do not indicate drive's physical size.
  • Workload is a measure of the data throughput of the year, and it is defined as the amount of data written, read or verified by commands from the host system.
will open in a new window Will open in a new window.
to top To Top