hero_image-canvio_slim
hero_image-canvio_slim_2

Toshiba Canvio Slim Portable Hard Drive

  • Ultra Portable Design
  • Stylish Aluminum Finish
  • Auto Backup
  • Password Protection
  • 3-year limited warranty3

All of the Room. None of the Weight.

Data storage that is as portable as it is stylish. The Canvio Slim makes storing your content lighter than ever, carrying up to 2TB1 of data in a thin, sleek aluminum case. Combining design and portability, the Canvio Slim is the elegant storage solution you need for your on-the-go lifestyle.

Canvio Slim Video
Key Features

Key Features

Slim Icon

Slim & Lightweight

Take your content with you almost anywhere with the ultra-portable, lightweight design of the Canvio Slim, able to store up to 2TB1 of data in a sleek, stylish aluminum case.

Backup Icon

Automatic Backup Solution

The included Toshiba Storage Backup Software5 comes with an intuitive and user-friendly interface, making the backup of your data a breeze. Simply choose your individual files or folders, intervals and time settings for your backups, and let the software take care of the rest.

Lock Icon

Password Protection

Prevent unauthorized users from accessing your private information with the Toshiba Storage Security Software5 for your PC, allowing you to secure your hard drive with a unique password.

Warranty Icon

Triple the Assurance

Backed by Toshiba’s standard 3-year limited warranty3 so you can feel confident bringing your drive with you on-the-go, and wherever creativity strikes.

Canvio_Slim_Black_packaging_2TB

What's in the Box

  • Toshiba Canvio Slim Portable Hard Drive
  • Downloadable software5
  • USB 3.0 Cable (works with USB 2.0)
  • Quick Start Guide
  • 3-year standard limited warranty3

Toshiba Canvio Slim Portable External Hard Drive

Specifications

Capacities1 1TB, 2TB
Interface USB 3.0
USB 2.0
Interface Transfer Rate2 Up to 5 Gbit/s (USB 3.0)
Up to 480 Mbit/s (USB 2.0)
Size (mm) 1TB 75(W) x 107(L) x 9.0(H) 2TB 75(W) x 107(L) x 12.5(H)
Color Silver, Black
Weight (g) 1TB: 115 2TB:149
System Requirements4 Formatted NTFS for Microsoft® Windows® 10, Windows® 8.1, Windows® 7
Requires reformatting for macOS® v11.5.2/ v10.15/ v10.14 / v10.13
Available USB 2.0 or USB 3.0 Port

Models

Model Number Capacity1 Color Interface
HDTD310XK3DA 1TB Black USB 3.0
HDTD320XK3EA 2TB Black USB 3.0
HDTD310XS3DA 1TB Silver USB 3.0
HDTD320XS3EA 2TB Silver USB 3.0

More External Hard Drives

Menu

1 One Gigabyte (1GB) means 109 = 1,000,000,000 bytes and One Terabyte (1TB) means 1012 = 1,000,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB= 230 = 1,073,741,824 bytes and 1TB = 240 = 1,099,511,627,776 bytes, and therefore shows less storage capacity. Available storage capacity (including examples of various media files) will vary based on file size, formatting, settings, software and operating system and other factors.

2 5 Gbit/s is the interface transfer rate per the specifications of the Universal Serial Bus 3.0. Actual transfer rate will vary depending on your system configuration and other factors.

3 Standard limited warranty applies. The warranty brochure is preloaded on the hard drive or can be viewed online at: https://storage.toshiba.com/consumer-hdd/support/warranty-info.

4 Compatibility may vary depending on user’s hardware configuration and operating system.

5 Software is available via a free download that is subject to Toshiba Electronic Devices & Storage Corporation's and/or Toshiba America Electronic Components, Inc.’s standard End User License Agreement. Software is compatible with Windows-based PC only.

Product prices, specifications, features, configurations, colors, components, service, and availability are subject to change without notice.

Information in this document, including product prices and specifications, content of services and contact information, is current and believed to be accurate on the date of the announcement but is subject to change without prior notice.

warningWARNING: This product can expose you to chemicals, including lead, known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.govwill open in a new window. Wash hands after handling.

Windows and Microsoft are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Mac, macOS, and Time Machine are trademarks of Apple Inc., registered in the U.S. and other countries.

Canvio and the Canvio logo are trademarks or registered trademarks of Toshiba Electronic Devices & Storage Corporation in the United States and other countries. All other trademarks are the property of their respective owners.

will open in a new window Will open in a new window.
to top To Top