Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksSpecialty > MKxx61GSYG Series
Print This Page
MKxx61GSYG Series Hard Disk Drive
160 / 250 / 320 / 500 / 640GB*
2.5-Inch / 7,200 RPM / SATA

Secure mobile client-class disk storage designed for client PC and multifunction printer systems where host authentication is a critical aspect of maintaining the security of stored user data.

  • AES-256 Bit Hardware-based Self-Encrypting Drive
  • Toshiba Wipe Technology
  • Trusted Computing Group Storage Security Subsystem Class: Opal SSC
  • Secure Automatic Data Invalidation (ADI)
  • Supported by Third Party Security Software Applications
  • Up to 640GB* of Storage Capacity
  • 9.5-millimeter High Profile
  • 16MB Cache Buffer
pdfMKxx61GSYG Datasheet
   

  MK1661GSYGMK2561GSYGMK3261GSYGMK5061GSYGMK6461GSYG
Series Overview 
 Drive Capacity160GB*250GB*320GB*500GB*640GB*
 Drive InterfaceSerial ATA, Revision 2.6 / ATA-8
 Number of Platters (disks)11122
 Number of Data Heads22244
 RoHS CompliantYes
 Transfer Rate to Host3 Gb/sec
Security Features 
 Encryption AlgorithmAES-256**
 Security Modes / (Requirements)TCG-Opal /(ISV managed) or ATA Security Password /(Secure BIOS)
 Security Capability ReferenceTCG Storage Aricheture Core Specification, v2.00
 Security Features ReferenceTCG Storage Work Group Storage Security Subsystem Class: Opal v1.00
 Additional TechnologyAutomatic Data Invalidation, Wipe Technology
Performance 
 Track-to-track Seek2 ms
 Average Seek Time12 ms
 Rotational Speed7,200 RPM
 Average Latency5.55 ms
 Buffer Size16MB
Power Requirements 
 Voltage5V (+/- 5%)
 Spin up (start) Power4.5 watts
 Seek Power2.2 watts
 Read/Write Power1.5 watts
 Low Power Idle0.65 watts
 Standby Power0.18 watts
 Sleep Power0.15 watts
Physical Size 
 Dimensions (W)x(D)x(H)69.85 mm (2.75") x 100.0 mm (3.94") x 9.5 mm (0.37")
 Weight98 g (3.46 oz)98 g (3.46 oz)98 g (3.46 oz)115 g (4.06 oz)115 g (4.06 oz)
Environmental 
 Temp - Operating5° to 55°C (41° to 131°F)
 Temp - Non-Operating-40° to 60°C (-40° to 140°F)
 Vibration - Operating9.8 m/s² (1.0G) 5 to 500 Hz
 Vibration - Non-Operating49 m/s² (5.0G) 15 to 500
 Shock - Operating3,185 m/s² (325G) 2ms
 Shock - Non-Operating8,820 m/s² (900G) 1ms
Acoustics 
 Acoustics (idle)23 dB23 dB23 dB25 dB25 dB
 Acoustics (seek)23 dB23 dB23 dB25 dB25 dB
Warranty 
 Limited Warranty (Info)1 year (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

**256-bit Advanced Encryption Standard (AES 256) is the selected encryption algorithm by the U.S. National Institute of Standards and Technology.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice. Product image may represent design model.