Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Specialty Products
Specialty Products
Print This Page
Toshiba specialty products provide a broad range of hard drives and appliances with special features, operating specifications and reduced form-factors. Our specialty products are an ideal match for a wide range of uses for mass storage in today's mobile handheld devices, intelligent consumer and commercial systems, highly-secure mobile clients, and embedded industrial and automotive environments.
24/7 Hard Drives
MK1060GSCX 100GB* 2.5-Inch SATA 4200 RPM
MK8050GACY 80GB* 2.5-Inch PATA 4200 RPM
Automotive Hard Drives
MKxx60GSC 100 / 200GB* 2.5-Inch SATA 4200 RPM
MKxx50GAC 40 / 80GB* 2.5-Inch PATA 4200 RPM
Surveillance & Industrial Hard Drives
MKxx76GSXZ Series 250 / 500GB* 2.5-Inch SATA 5400 RPM
MKxx61GSYB Series 80 / 160 / 250 / 500GB* 2.5-Inch SATA 7200 RPM
Consumer Electronics Hard Drives
MKxx65GSX Series 160 / 250 / 320 / 500 / 640GB* 2.5-Inch SATA 5400 RPM
Self-Encrypting Hard Drives Learn More
MKxx61GSYG Series with wipe technology 160 / 250 / 320 / 500 / 640GB* 2.5-Inch SATA 7200 RPM
MKxx61GSYD Series 160 / 250 / 320 / 500 / 640GB* 2.5-Inch SATA 7200 RPM
  NEW! MK01GRRR Series 147 / 300GB* SAS 15,000 RPM
Degaussers
ME-P2V** Commercial Degausser
ME-P3M** High security, NSA evaluated, fully manual & deployable degausser

* One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.
**

This drive was developed and originally sold by Fujitsu and still bears the Fujitsu name. As of January 1, 2012 any orders for this product will be sold by Toshiba America Electronic Components, Inc. and will use the original Fujitsu Part Number.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.