Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Specialty HDDs
Print This Page
Toshiba specialty products provide a broad range of hard disk drives with special features, operating specifications and reduced form-factors. Our specialty products are an ideal match for a wide range of uses for mass storage in today's mobile handheld devices, intelligent consumer and commercial systems, and embedded industrial and automotive environments.

A
Automotive
D
High Durability
T
High Temperature

3.5-Inch Hard Disk Drives
 NEW! MD03ACA-V 2 / 3 / 4TB*3.5-InchSATA7,200 RPM
Automotive Hard Drives
 MKxx50GAC 40 / 80GB*2.5-InchPATA4,200 RPM
A
D
T
 MKxx60GSC 100 / 200GB*2.5-InchSATA4,200 RPM
A
D
T
 MQ01AAD032C 320GB*2.5-InchSATA4,200 RPM
A
D
T
Surveillance & Industrial Hard Drives
 NEW! MD04ABA-V 4TB / 5TB**SATA3.5-InchLow RPM
 MKxx61GSYB Series 80 / 160 / 250 / 500GB*2.5-InchSATA7,200 RPM
D
 MKxx76GSXZ Series 250 / 500GB*2.5-InchSATA5,400 RPM
D
2.5-Inch Hard Disk Drives
 MQ01ABB Series 1.5 / 2TB*SATA5,400 RPM
2.5-Inch High Durability
 MK5061GSYB 80 / 160 / 250 / 500GB*2.5-InchSATA7,200 RPM
D

* One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.
  While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice.