MKxx59GSXP Hard Disk Drive
160 / 250 / 320 / 500 / 640GB*
2.5-Inch / 5,400 RPM / SATA

|
Toshiba's MKxx59GSXP series of 5,400 RPM hard disk drives is a long data sector counterpart to the MKxx76GSX line-up. Both product series build upon the maturity of the Toshiba 320GB* per-platter architecture to offer the same big storage capacities with a technology boost to enhance quality and span 160 to 640GB. The MKxx59GSXP series uses Advanced Format (AF) technology where data is stored on the media in 4,096 bytes per sector increments. Compatibility with legacy, 512 bytes per sector applications is maintained through AF emulation techniques, called 512e.
The large storage capacities, ruggedness and cool operation of the MKxx59GSXP models are well-suited for mobile and compact, stationary applications. Their massive storage capacity and energy efficiency also make the MKxx59GSXP line an attractive, space-saving alternative to desktop hard drives. Power consumption can be reduced by more than 80% over like-capacity 3.5-inch hard disk drives.
While reducing or eliminating the use of certain toxic, hazardous or controversial chemicals and materials*** in the drive, the MKxx59GSXP series is ideal for Windows® 7**** and Mac®***** OS-based notebook, all-in-one and EnergyStar® desktop PCs, external storage devices and other computing.
 |
- Up to 640GB* of Storage Capacity
- 5,400 RPM Rotational Speed
- Eco-conscious and Durable Design
- 4,096/512e AF Implementation
- MTTF of 600,000 Hours
|
|
|
|
 |
|
|
 |
| | | MK1659GSXP | MK2559GSXP | MK3259GSXP | MK5059GSXP | MK6459GSXP | | | | Drive Capacity | 160GB* | 250GB* | 320GB* | 500GB* | 640GB* | | | Drive Interface | Serial ATA, Revision 2.6 (ATA-8) | | | Number of Platters (disks) | 1 | 1 | 1 | 2 | 2 | | | Number of Data Heads | 2 | 2 | 2 | 4 | 4 | | | Sector Size (bytes) | 4096/512e** | | | RoHS Compliant | Yes | | | Transfer Rate to Host | 3 Gb/sec | | | | Track-to-track Seek | 2 ms | | | Average Seek Time | 12 ms | | | Rotational Speed | 5,400 RPM | | | Average Latency | 5.55ms | | | Buffer Size | 8MB | | | | Voltage | 5V (+/- 5%) | | | Spin up (start) Power | 4.5 watts | | | Seek Power | 1.85 watts | | | Read/Write Power | 1.5 watts | | | Low Power Idle | 0.55 watts | | | Standby Power | 0.18 watts | | | Sleep Power | 0.15 watts | | | | Dimensions (W) x (D) x (H) | 69.85 mm (2.75") x 100.0 mm (3.94") x 9.5 mm (0.37") | | | Weight | 98 g (3.46 oz) | 98 g (3.46 oz) | 98 g (3.46 oz) | 102 g (3.60 oz) | 102 g (3.60 oz) | | | | Temp - Operating | 5° to 55°C (41° to 131°F) | | | Temp - Non-Operating | -40° to 60°C (-40° to 140°F) | | | Vibration - Operating | 9.8 m/s² (1.0G) 5 to 500Hz | | | Vibration - Non-Operating | 49.0 m/s² (5.0G) 15 to 500Hz | | | Shock - Operating | 3,920 m/s² (400G) 2ms | | | Shock - Non-Operating | 8,820 m/s² (900G) 1ms | | | | Acoustics (idle) | 19 dB | 19 dB | 19 dB | 25 dB | 25 dB | | | Acoustics (seek) | 20 dB | 20 dB | 20 dB | 25 dB | 25 dB | | | | Limited Warranty | 1 year (from date of purchase) |
|
|
|
 |
|
|