Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

PC and Notebook Storage
PC & Notebook
Print This Page
Toshiba, the pioneer of small form factor storage, offers a full line of hard disk drives optimized to deliver the performance, reliability and durability needed by today's data-hungry, power-sensitive mobile, handheld and stationary applications.
3.5-Inch
NEW! DT01ACA Series   500 / 1,000GB* SATA 7200 RPM
2.5-Inch
MKxx61GSYN Series  160 / 250 / 320 / 500 / 640GB* SATA 7200 RPM
MKxx56GSY Series 80 / 120 / 160 / 250 / 320GB* SATA 7200 RPM
MQ01ABD Series 250 / 320 / 500 / 750 / 1TB* SATA 5400 RPM
MKxx59GSM Series  750GB / 1TB* SATA 5400 RPM
MK7559GSXP  750GB* SATA 5400 RPM
MKxx59GSXP Series 160 / 250 / 320 / 500 / 640GB* SATA 5400 RPM
MKxx76GSX Series 160 / 250 / 320 / 500 / 640GB* SATA 5400 RPM
MKxx65GSX Series 160 / 250 / 320 / 500 / 640GB* SATA 5400 RPM
2.5-Inch Self-Encryption
MKxx61GSYG Series with wipe technology 160 / 250 / 320 / 500 / 640GB* SATA 7200 RPM
MKxx61GSYD Series 160 / 250 / 320 / 500 / 640GB* SATA 7200 RPM
* One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.
**

This drive was developed and originally sold by Fujitsu and still bears the Fujitsu name. As of January 1, 2012 any orders for this product will be sold by Toshiba America Electronic Components, Inc. and will use the original Fujitsu Part Number.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice.