Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksEnterprise > MK01GRRR Series
Print This Page
MK01GRRB/R Hard Disk Drive
147 / 300GB*
2.5-Inch / 15,000 RPM / 6Gb/s SAS

The best performing enterprise-class disk storage designed for the most demanding workloads such as Tier 1 and 24x7 mission critical database servers and networked storage.

  • Up to 300GB* of storage capacity for high performance, mission critical servers and storage system applications
  • 6Gb/s SAS interface
  • Low power consumption
  • 5-year warranty
pdfMK01GRRB DatasheetpdfCompatibility Guide
   

  MK1401GRRBMK1401GRRRMK3001GRRBMK3001GRRR
Series Overview 
 Drive Capacity147GB*147GB*300GB*300GB*
 Drive Interface6 Gb/sec SAS
 RoHS CompliantYes
 Transfer Rate to Host6 Gb/sec
 Self-Encryption TechnologyNoAES-256NoAES-256
Performance 
 Track-to-track Seek0.2ms typ. (Read), 0.35ms typ. (Write)
 Average Seek Time2.7ms typ. (Read), 3.0ms typ. (Write)
 Rotational Speed15,000 RPM
 Average Latency2ms
 Buffer Size32MB
Power Requirements 
 Voltage5V (+/-5%), 12V (+/-5%)
 Spin up (start) Power2V +/- 5%: 1.2A (peak), 1.5A (peak < 100us), 5V +/- 5%: 1.0A (peak)
 Read/Write Power8.7W
 Active Idle Power4.3 watts4.3 watts4.5 watts 4.5 watts
Physical Size 
 Dimensions (W)x(D)x(H)69.85 mm (2.75") x 100.45 mm (3.95") x 15 mm (0.59")
 Weight220 g
Environmental 
 Temp - Operating5° to 55°C (41° to 158°F)
 Temp - Non-Operating-40° to 70°C (-40° to 158°F)
 Humidity - Operating5% to 95% RH
 Humidity - Non-Operating5% to 95% RH
 Vibration - Operating0.6mm (5 to 20Hz) 9.8 m/s² (1.0G) (20Hz to 300Hz)
 Vibration - Non-Operating3.1mm (5 to 20Hz) 49 m/s² (5.0G) (20Hz to 300Hz)
 Shock - Operating980 m/s² (100G) max, 1ms
 Shock - Non-Operating3,920 m/s² (400G) max, 1ms
 Altitude - Operating3,048 m
 Altitude - Non-Operating12,192 m
Acoustics 
 Acoustics (idle)3.3 bels
Reliability 
 Mean Time Between Failures (MTBF)1,600,000 hours
 Component Life5 years
 Error rate non-recoverable1 x 10e16
 Error rate seek1 x 10e7
Warranty 
 Limited Warranty (Info)5 years (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice. Product image may represent design model.