Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksEnterprise > MG04SCA
Print This Page
MG04SCA Series
Hard Disk Drives 2TB / 3TB / 4TB / 5TB*
3.5-Inch / 7,200 RPM / SAS

Delivers massive 5TB capacity using industry standard 4K sector length technologies, models supporting either Advanced Format 512e emulation of legacy sector lengths, and the latest industry standard 4K native sector length technologies for optimum performance.

  • Up to 5TB* capacity
  • 7,200 rpm performance
  • Toshiba's persistent write cache technology for optimum performance and data reliability (option)
  • Business Critical performance, workload rating and data reliability
pdfMG04SCA Datasheet
   

 StandardMG04SCA200EMG04SCA300EMG04SCA400EMG04SCA500E
  MG04SCA200AMG04SCA300AMG04SCA400AMG04SCA500A
 Security SANITIZE**MG04SCA200EYMG04SCA300EYMG04SCA400EYMG04SCA500EY
  MG04SCA200AYMG04SCA300AYMG04SCA400AYMG04SCA500AY
Series Overview 
 Drive Capacity2TB*3TB*4TB*5TB*
 Drive InterfaceSAS-2.0 (1.5 Gb/sec, 3.0 Gb/sec, 6.0 Gb/sec)†
 Logical Blocks (LBA)MG04SCAxxxA/AY: 4,096/4,160/4,224 B
MG04SCAxxxE/EY: 512/520/528 B (emulation)
Performance 
 Average Seek Time (Read)8.5 ms†
 Average Seek Time (Write)9.5 ms†
 Rotational Speed7,200 RPM†
 Average Latency4.17 ms†
 Sustained transfer rate (Max.)175 MiB/s†185 MiB/s†185 MiB/s†205 MiB/s†
 Buffer Size64MiB FIFO ring buffer†
Power Requirements 
 Voltage+5V ± 5% , +12V ± 5 % 
 Read/Write Power11.3 watts
 Low Power Idle6.2 watts
Physical Size 
 Dimensions (W)x(D)x(H)101.6 mm x 147 mm x 26.1 mm
 Weight720 g (Max)
Environmental 
 Temp - Operating5° to 55°C
 Temp - Non-Operating-40° to 70°C
 Vibration - Operating7.35 m/s² {0.75G} (5~300Hz)
2.45 m/s² {0.25G} (300~500Hz)
 Vibration - Non-Operating49 m/s² {5G} (5~500Hz)
 Shock - Operating686 m/s² {70G} (2ms duration)
 Shock - Non-Operating2,940 m/s² {300G} (2ms duration)
Acoustics 
 Acoustics (ready)31 dB
Reliability 
 MTTF1,400,000 hours
 Load/Unload600,000 times
 Operation Condition24 hours/day, 7 days/week
Warranty 
 Limited Warranty (Info)5 years (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

Read and write speed may vary depending on the host device, read and write conditions, and file size.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice. Product image may represent design model.