Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksEnterprise > MG03ACA Series
Print This Page
MG03ACA/MG03ACAY/MG03SCA/MG03SCP Series
Hard Disk Drives 1TB / 2TB / 3TB / 4TB*
3.5-Inch / 7,200 RPM / SAS / SATA

The highest capacity enterprise-class disk storage designed for entry-server workloads and capacity-intensive Tier 2 business critical networked storage systems, cloud file and object-oriented storage, and disk-to-disk data protection applications.

  • Lowest Cost Per GB Enterprise Storage Option
  • 6 Gb/sec SAS and 6 Gb/sec (SATA) Interfaces
  • Error Correction (ECC)
  • Optional Self-encrypting (SED) Models
  • 5 Year Warranty
pdfMG03ACA DatasheetpdfMG03ACA Compatibility GuidepdfMG03SCA Compatibility Guide


   

 
SATA 6Gbps Models 
 StandardMG03ACA400MG03ACA300MG03ACA200MG03ACA100
 Encryption
T13 SANITIZE crypto-scramble &
T13 ATA security erase
MG03ACA400YMG03ACA300YMG03ACA200YMG03ACA100Y
 
6Gbps SAS (2.0) Models 
 StandardMG03SCA400MG03SCA300MG03SCA200MG03SCA100
 Encryption
TT10 SANITIZE crypto-erase &
TCG-Enterprise SSC
MG03SCP400MG03SCP300MG03SCP200MG03SCP100
Series Overview 
 Drive Capacity4TB*3TB*2TB*1TB*
Performance 
 Rotational Speed7,200 RPM
 Average Latency4.17ms
 Sustained transfer rate (Max.)165 MB/s (4TB models); 155 MB/s (1TB, 2TB, 3TB models)
 Buffer Size64MiB FIFO ring buffer
Power Requirements 
 Voltage5V±5% , 12V±5%
 Read/Write Power11.3 watts
 Low Power Idle6.0 watts
Physical Size 
 Dimensions (W)x(D)x(H)101.6 mm x 147 mm x 26.1 mm
 Weight720g (Max.)
Environmental 
 Temp - Operating5° to 55°C (41° to 131°F)
 Temp - Non-Operating-40° to 70°C
 Vibration - Operating7.35 m/s² (0.75G, 5 to 300Hz)
2.45 m/s² (0.25G, 300 to 500Hz)
 Vibration - Non-Operating49 m/s² (5G, 5 to 500Hz)
 Shock - Operating686 m/s² (70G) 2ms
 Shock - Non-Operating2,940 m/s² (300G) 2ms
Acoustics 
 Acoustics (idle)31 dB
Reliability 
 MTTF1,200,000 hours
 Load/Unload600,000 times
 Operation Condition24 hours/day, 7day/week, 100% duty
Warranty 
 Limited Warranty (Info)5 years (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice. Product image may represent design model.