Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products


Skip Navigation LinksEnterprise > AL13SE Series
Print This Page

AL13SE Series Hard Disk Drive
300 / 450 / 600 / 900GB*
2.5-Inch / 10,500 RPM / SAS

The best balance of high performance and higher capacity in enterprise-class disk storage designed for demanding Tier 1 and 24x7 mission critical database servers and networked storage.

  • Up to 900GB* of Storage Capacity
  • Enhanced Power Condition State Technology
  • 6 Gb/sec SAS
  • 64MB Cache Buffer
pdfAL13SE DatasheetpdfCompatibility Guide
   

  AL13SEB300AL13SEB450AL13SEB600AL13SEB900
Series Overview 
 Drive Capacity300GB*450GB*600GB*900GB*
 Drive InterfaceSAS 2.0
 RoHS CompliantYes
 Transfer Rate to Host6 Gb/sec
Performance 
 Track-to-track Seek0.2ms typ. (Read), 0.22ms typ. (Write)
 Average Seek Time3.7ms typ. (Read), 4.1ms typ. (Write)
 Rotational Speed10,500 RPM
 Average Latency2.86ms
 Buffer Size64MB
Power Requirements 
 Voltage5V (+/- 5%), 12V (+/- 5%)
 Spin up (start) Power12V (+/-5%) @ 1.65A (peak), 3.0A (peak < 100us), 5V (+/-5%) @ 1.1A (peak)
 Low Power Idle4.0 watts (max)
Physical Size 
 Dimensions (W) x (D) x (H)69.85 mm (2.75") x 100.45 mm (3.95") x 15 mm (0.59")
 Weight220 g, or less
Environmental 
 Temp - Operating5° to 55°C (41° to 131°F)
 Temp - Non-Operating-40° to 70°C (-40° to 158°F)
 Humidity - Operating5% to 95% RH
 Humidity - Non-Operating5% to 95% RH
 Vibration - Operating(0.6mm) 5 to 20 Hz / 9.8 m/s² (1.0G) 20 to 300 Hz
 Vibration - Non-Operating(3.1 mm) 5 to 20 Hz / 49 m/s² (5.0G) 20 to 300 Hz
 Shock - Operating980 m/s² (100G) 1ms
 Shock - Non-Operating3,920 m/s² (400G) 1ms
 Altitude - Operating-1,000 to 10,000 ft
 Altitude - Non-Operating-1,000 to 40,000 ft
Acoustics 
 Acoustics (ready)30dB
Reliability 
 Mean Time Between Failures (MTBF)2,000,000 hours
 Component Life5 years POH
Warranty 
 Limited Warranty5 years (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice. Product image may represent design model.