Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksClient > THNSNF Series
Print This Page
THNSNF Series Solid State Drives
64 / 128 / 256 / 512GB*
19nm MLC NAND / SATA

The Toshiba THNSNF drives are the industry’s first solid state drives with 19nm process NAND flash memory to deliver advanced power consumption and performance for high-end and thin/light notebooks, all-in-one desktop computers, consumer and industrial PCs and embedded systems.

  • Up to 512GB* of Storage Capacity
  • 2.5-inch and mSATA Models
  • Toggle MLC NAND Flash
  • Fast Access and Transfer Rates
  • Advanced Power Management
  • Optional Automatic Thermal Control
pdfTHNSNF Datasheet
   

  THNSNFxxxGBSSTHNSNFxxxGCSSTHNSNFxxxGMCS
  2.5-inch Case2.5-Inch CasemSATA
Series Overview 
 Drive Capacity64 / 128 / 256 / 512GB*64 / 128 / 256 / 512GB*64 / 128 / 256GB*
 NAND Technology19nm MLC NAND
 Transfer Rate to HostUp to 6 Gb/sec
Performance 
 Data Transfer Rate
Max. Sequential Read
524 MB/s{500 MiB/s}
 Data Transfer Rate
Max. Sequential Write
(Random data)
(128GB, 256GB, 512GB)
461 MB/s{440 MiB/s}
(64GB)
440 MB/s{420 MiB/s}
(128GB, 256GB, 512GB)
461 MB/s{440 MiB/s}
(64GB)
440 MB/s{420 MiB/s}
(128GB, 256GB)
461 MB/s{440 MiB/s}
(64GB)
440 MB/s{420 MiB/s}
 Random Read 4KiB IOPS80k (128GB, 256GB, 512GB) 80k (128GB, 256GB, 512GB) 80k (128GB, 256GB)
 Read (sustain)50k (64GB)
 Write (max.)35k (128GB, 256GB, 512GB)
25k (64GB)
35k (128GB, 256GB, 512GB)
25k (64GB)
35k (128GB, 256GB)
25k (64GB)
 MTFF1.5Mhour
Physical Size 
 Dimensions (W)x(D)x(H)69.85 mm x 100.0 mm
x 9.5 mm
69.85 mm x 100.0 mm
x 7.0 mm
30.0 mm x 50.95 mm
x 3.95 mm
 Weight50g (64GB, 128GB)
54g (256GB, 512GB)
48g (64GB, 128GB)
52g (256GB, 512GB)
7.4g (64GB, 128GB)
7.7g (256GB)
Warranty 
 Limited Warranty (Info)1 year (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice. Product image may represent design model.