Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksClient > MQ01ABDH Series
Print This Page
MQ01ABDH Series Hybrid Drive
750GB / 1TB* + 8GB NAND Flash
2.5-Inch / 5400 RPM / SATA

The Toshiba MQ01ABDH Hybrid Drive delivers SSD-like performance and responsiveness by combining NAND flash and innovative, self-learning algorithms with up to 1TB of storage capacity in a compact series of 2.5-inch hard drives.

  • SSD-like Performance and Responsiveness
  • Capacities of 750GB and 1TB
  • Usage Pattern Optimization Self-learning Caching Algorithms
  • 32MB Buffer and Toshiba 8GB NAND Flash
pdfMQ01ABDH Datasheet

   

  MQ1ABD075HMQ01ABD100H
Series Overview 
 Drive Capacity750GB*1TB*
 NAND Technology8GB
 Drive InterfaceSerial ATA 3.0 (ATA-8)
 Number of Platters (disks)2
 Transfer Rate to Host6 Gb/sec
 Maximum Areal Density858.1 Mb/mm²
(553.6Gb/in²)
1153.4Mb/mm²
(744.1Gb/in²)
Performance 
 Average Seek Time12ms
 Rotational Speed5,400 RPM
 Buffer Size32 MiB**
Physical Size 
 Dimensions (W)x(D)x(H)69.85 mm x 100.0 mm x 9.5 mm
 Weight117 g (max)
Environmental 
 Shock - Operating3,920m/s² (400G) 2ms
 Shock - Non-Operating8,820m/s² (900G) 1ms
Acoustics 
 Acoustics (idle)23 dB
 Acoustics (seek)24 dB
Warranty 
 Limited Warranty (Info)3 Years (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

**Dedicated cache buffer area.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice. Product image may represent design model.