Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksClient > MKxx76GSX Series
Print This Page
MKxx76GSX Series Hard Disk Drive
160 / 250 / 320 / 500 / 640GB*
2.5-Inch / 5,400 RPM / SATA

The MKxx76GSX is ideal for legacy Serial ATA applications requiring 512 byte-per-sector support and capacities of 320GB, 500GB and 640GB from a reliable and energy-efficient storage solution.

  • Up to 640GB* of Storage Capacity
  • 5,400 RPM Rotational Speed
  • Eco-conscious Design
  • MTTF of 600,000 Hours
pdfMKxx76GSX Datasheet
   

  MK1676GSXMK2576GSXMK3276GSXMK5076GSXMK6476GSX
Series Overview 
 Drive Capacity160GB*250GB*320GB*500GB*640GB*
 Drive InterfaceSerial ATA, Revision 2.6 (ATA-8)
 Number of Platters (disks)11122
 Number of Data Heads12244
 RoHS CompliantYes
 Sector Size512
 Transfer Rate to Host3 Gb/sec
Performance 
 Track-to-track Seek2 ms
 Average Seek Time12 ms
 Rotational Speed5,400 RPM
 Average Latency5.55ms
 Buffer Size8MB
Power Requirements 
 Voltage5V (+/- 5%)
 Spin up (start) Power4.5 watts
 Seek Power1.85 watts
 Read/Write Power1.5 watts
 Low Power Idle0.55 watts
 Standby Power0.18 watts
 Sleep Power0.15 watts
Physical Size 
 Dimensions (W)x(D)x(H)69.85 mm (2.75") x 100.0 mm (3.94") x 9.5 mm (0.37")
 Weight98 g (3.46 oz)98 g (3.46 oz)98 g (3.46 oz)102 g (3.60 oz)102 g (3.60 oz)
Environmental 
 Temp - Operating5° to 55°C (41° to 131°F)
 Temp - Non-Operating-40° to 60°C (-40° to 140°F)
 Vibration - Operating9.8 m/s² (1.0G) 5 to 500Hz
 Vibration - Non-Operating49.0 m/s² (5.0G) 15 to 500Hz
 Shock - Operating3,920 m/s² (400G) 2ms
 Shock - Non-Operating8,820 m/s² (900G) 1ms
Acoustics 
 Acoustics (idle)19 dB19 dB19 dB25 dB25 dB
 Acoustics (seek)20 dB20 dB20 dB25 dB25 dB
Warranty 
 Limited Warranty (Info)3 years (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

Subject to Change: While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice. Product image may represent design model.