Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksClient > MKxx61GSYN Series
Print This Page
MKxx61GSYN Series Hard Disk Drive
160 / 250 / 320 / 500 / 640GB *
2.5-Inch / 7,200 RPM / SATA

Designed for speed and mobility, the MKxx61GSYN offers 7,200 RPM performance and 160GB to 640GB of capacity in a durable and compact 2.5-inch, 9.5mm-high series of hard disk drives.

  • Up to 640GB* of Storage Capacity
  • Optimal Performance at 7,200 RPM
  • Serial ATA 3.0 Gb/sec, Revision 2.6 / ATA-8
  • 16MB Cache Buffer
  • Optional Free-fall Sensor
pdfMKxx61GSYN Datasheet
   

  MK1661GSYNMK2561GSYNMK3261GSYNMK5061GSYNMK6461GSYN
Series Overview 
 Drive Capacity160GB*250GB*320GB*500GB*640GB*
 Drive InterfaceSerial ATA 3.0 Gb/sec, Revision 2.6 (ATA-8)
 Number of Platters (disks)11122
 Number of Data Heads12244
 RoHS CompliantYes
 Transfer Rate to Host3 Gb/sec
Performance 
 Track-to-track Seek1 ms
 Average Seek Time12 ms
 Rotational Speed7,200 RPM
 Average Latency4.16ms
 Buffer Size16MB
Power Requirements 
 Voltage5V (+/- 5%)
 Spin up (start) Power5.5 watts
 Seek Power2.3 watts
 Read/Write Power2.1 watts
 Low Power Idle0.8 watts
 Standby Power0.16 watts
 Sleep Power0.13 watts
Physical Size 
 Dimensions (W)x(D)x(H)69.85 mm (2.75") x 100 mm (3.94") x 9.5 mm (0.37")
 Weight98 g (3.46 oz)98 g (3.46 oz)98 g (3.46 oz)115 g (4.06 oz)115 g (4.06 oz)
Environmental 
 Temp - Operating5° to 55°C (41° to 131°F)
 Temp - Non-Operating-40° to 65°C (-40° to 149°F)
 Vibration - Operating9.8 m/s² (1.0G) 5 to 500 Hz
 Vibration - Non-Operating49 m/s² (5.0G) 15 to 500 Hz
 Shock - Operating3,185 m/s² (325G) 2ms
 Shock - Non-Operating8,820 m/s² (900G) 1ms
Acoustics 
 Acoustics (idle)23 dB23 dB23 dB26 dB26 dB
 Acoustics (seek)23 dB23 dB23 dB26 dB26 dB
Warranty 
 Limited Warranty (Info)3 years (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice. Product image may represent design model.