Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksClient > HG5d Series
Print This Page
HG5d Series Solid State Drives
60 / 128 / 256 / 512GB*
19nm MLC NAND / SATA

Toshiba's latest cSSD solution, the HG5d Series, offers the industry's highest capacity in this form factor, high performance, with lowest power.

  • Up to 512GB* capacity
  • Low Power consumption
  • Various Form Factors supported (9.5mm, 7.0mm, mSATA, M.2)
  • For use in Notebook PCs, Ultrabooks, Ultrathins, and entry level enterprise applications
pdfHG5d Datasheet
   

  THNSNHxxxGBSTTHNSNHxxxGCSTTHNSNHxxxGMCTTHNSNHxxxG8NT
  2.5-Inch Case2.5-Inch CasemSATAM.2
Series Overview 
 Drive Capacity60 / 128 / 256 / 512GB*60 / 128 / 256 / 512GB*60 / 128 / 256GB*128 / 256 / 512GB*
 NAND Technology19nm MLC NAND
 Transfer Rate to HostUp to 6 Gb/sec
Performance 
 Data Transfer Rate
Max. Sequential Read
534 MB/s{510 MiB/s}
 Data Transfer Rate
Max. Sequential Write
(Random data)
(256GB, 512GB)
482 MB/s{460 MiB/s}
(128GB)
471 MB/s{450 MiB/s}
(60GB)
450 MB/s{430 MiB/s}
(256GB, 512GB)
482 MB/s{460 MiB/s}
(128GB)
471 MB/s{450 MiB/s}
(60GB)
450 MB/s{430 MiB/s}
(128GB, 256GB)
471 MB/s{450 MiB/s}
(60GB)
450 MB/s{430 MiB/s}
(512GB)
482 MB/s{460 MiB/s}
(123GB,256GB)
471 MB/s{450 MiB/s}
 Random Read 4KiB IOPS90k (256GB, 512GB)
80k (128GB)
50k (60GB)
90k (256GB, 512GB)
80k (128GB)
50k (60GB)
NA
80k (128GB, 256GB)
50k (60GB)
90k (512GB)
80k (128GB, 256GB)
 Random Write 4KiB IOPS35k (128GB, 256GB, 512GB)
25k (60GB)
35k (128GB, 256GB, 512GB)
25k (60GB)
35k (128GB, 256GB)
25k (60GB)
35k (128GB, 256GB, 512GB)
 MTFF1.5Mhour
Physical Size 
 Dimensions (W)x(D)x(H)69.85 mm x 100.0 mm x
9.5 mm
69.85 mm x 100.0 mm x
7.0 mm
30.0 mm x 50.95 mm x
3.95 mm
22.00 mm x 80.00 mm x
3.58 mm
 Weight51g (60GB, 128GB)
55g (256GB, 512GB)
49g (60GB, 128GB)
53g (256GB, 512GB)
7.5g (60GB, 128GB)
7.8g (256GB)
7.6g (128GB, 256GB)
10.0g (512GB)
Warranty 
 Limited Warranty (Info)Products invoiced on or after August 1, 2013 – 3 years (from date of purchase)
Products invoiced prior to August 1, 2013 – 1 years (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice. Product image may represent design model.