Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksArchived Models > USB Portable Ext Hard Drive - 250 to 500GB
Print This Page
Toshiba Portable Hard Drive
250 / 320 / 400 / 500GB* / External / USB 2.0

Portable Hard Drive

The Storage You NeedTM is now available in Frost White, Electric Blue, Hot Rod Red and Carbon Grey!*** Hassle-free, simple and easy, Toshiba's external hard drives are the solution to your backup needs. The included NTI Shadow backup software eliminates the need to push a button or click an icon to activate a backup. Plug in the drive, load the software and you'll have peace of mind in knowing that all of your important digital photos, music, movies and documents are backed up, protected and portable. The software runs in the background capturing updates to files and automatically saving them to the external drive. Compatible with both Macs and PCs, it's USB powered and ready to go wherever you need your data. With everything you need right in the box, Toshiba's External Hard Drives are the ultimate combination of storage and style.

  • USB powered for portability
  • Small size saves desktop space
  • Plug and play, ready to go out of the box
  • Easy to use Windows and Mac software
  • Internal shock sensor and ramp loading technology to help protect your drive
  • Simple solution for backup or increasing computer storage
  • 3 Year Limited Warranty
  • Capacity Options
    • Toshiba 250GB2 USB 2.0 Portable External Hard Drive - HDDR250E03X
    • Toshiba 320GB2 USB 2.0 Portable External Hard Drive - HDDR320E03X
    • Toshiba 400GB2 USB 2.0 Portable External Hard Drive - HDDR400E03X
    • Toshiba 500GB2 USB 2.0 Portable External Hard Drive - HDDR500E03X
pdfUSB_Portable_Ext_Hard_Drive_-_250_to_500GB Datasheet
   

  USB_Portable_Ext_Hard_Drive_-_250_to_500GB
Series Overview 
 Drive Capacity250GB* / 320GB* / 400GB* / 500GB*
Performance 
 Buffer Size8MB
Physical Size 
 Dimensions (W)x(D)x(H)81 mm (3.19") x 127 mm (5") x 16.5 mm (0.65")
 Weight6oz (10oz packaged)