Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksArchived Models > MKxx59GSM Series
Print This Page
MKxx59GSM Series Hard Disk Drive
750GB / 1TB*
2.5-Inch / 5,400 RPM / SATA

  • Up to 1TB* of Storage Capacity
  • 12.5-millimeter High Profile
  • Serial ATA, Revision 2.6 Interface
  • 8MB Cache Buffer
pdfMKxx59GSM Datasheet
   

  MK7559GSMMK1059GSM
Series Overview 
 Drive Capacity750GB*1,000GB*
 Drive InterfaceSerial ATA 1.5 and 3 Gb/sec, Revision 2.6 / ATA-8
 Number of Platters (disks)3
 Number of Data Heads6
 RoHS CompliantYes
 Transfer Rate to Host3 Gb/sec
Performance 
 Track-to-track Seek2 ms
 Average Seek Time12 ms
 Rotational Speed5,400 RPM
 Average Latency5.55 ms
 Buffer Size8MB
Power Requirements 
 Voltage5V (+/-5%)
 Spin up (start) Power4.5 watts
 Seek Power2.2 watts
 Read/Write Power1.7 watts
 Low Power Idle0.65 watts
 Standby Power0.18 watts
 Sleep Power0.15 watts
Physical Size 
 Dimensions (W)x(D)x(H)69.85 mm (2.75") x 100.0 mm (3.94") x 12.5 mm (0.49")
 Weight148 g (5.22 oz)
Environmental 
 Temp - Operating5° to 55°C (41° - 131°F)
 Temp - Non-Operating-40° to 60°C (-40°F - 140°F)
 Vibration - Operating9.8 m/s² (1.0G) 5 to 500HZ
 Vibration - Non-Operating49 m/s² (5.0G) 15 to 500 Hz
 Shock - Operating3,920 m/s² (400G) 2ms
 Shock - Non-Operating8,820 m/s² (900G) 1ms
Acoustics 
 Acoustics (idle)25 dB
 Acoustics (seek)25 dB
Warranty 
 Limited Warranty (Info)1 year (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice. Product image may represent design model.