Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksArchived Models > MK4032GAX
Print This Page
MK4032GAX: 2.5" HDD 40GB*

Toshiba 2.5-Inch Super Slimline HDD Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK4032GAX 2.5-inch 40GB Hard Disk Drive. The MK4032GAX offers the industries highest areal density per platter, at 68.0 gigabits per square inch. The drive's 5400 RPM motor speed, improves system-level performance by as much as 12 percent when compared to 4200 RPM.

This new drive offers enough capacity for portable video recording and editing, with lower power consumption compared to the traditional 3.5-inch hard disk drives. This functionality provides ideal storage for a range of commercial and consumer notebooks, as well as non-PC applications such as PDAs, printers, copiers, GPS systems and MP3 players. The MK4032GAX is ATA-6 compliant, -supporting high transfer rates of up to 100 megabytes per second.

Key Features Specifications Support Related Items
40GB capacity
Rotational Speed of 5,400rpm
Fluid Dynamic Bearing (FDB) motor drive
9.5mm High
12ms Average Seek Time
ATA-6 Interface
100 Mb/sec Transfer Rate
8MB Buffer
*Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.
While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product -specifications, configurations, prices, system/component/options availability are all subject to change without notice.