Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksArchived Models > MK1234GSX
Print This Page
MK1234GSX: 2.5" HDD 120GB*

MK1237GSX Toshiba America Information Systems, Inc. (TAIS), Storage Device Division introduces the MK1234GSX 2.5-inch 120GB Hard Disk Drive. The MK1234GSX offers the industries highest areal density per platter, at 104.0 gigabits per square inch. The drive's 5400 RPM motor speed, improves system-level performance by as much as 12 percent when compared to 4200 RPM.

This new drive offers enough capacity for portable video recording and editing, with lower power consumption compared to the traditional 3.5-inch hard disk drives. This functionality provides ideal storage for a range of commercial and consumer notebooks, as well as non-PC applications such as PDAs, printers, copiers, GPS systems and MP3 players. The MK1234GSX incorporates the Serial ATA (SATA) II interface and is ATA-7 compliant, -supporting high transfer rates of up to 150 megabytes per second.

Key Features Specifications Support Related Items
120GB capacity
Rotational Speed of 5,400rpm
9.5mm High
12ms Average Seek Time
ATA-7 Interface
150 Mb/sec Transfer Rate
8MB Buffer
300,000 MTTF Hours
*Toshiba defines a megabyte (MB) as 1,000,000 bytes and a gigabyte (GB) as 1,000,000,000 bytes.
While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product -specifications, configurations, prices, system/component/options availability are all subject to change without notice.