Toshiba Leading Innovation United States
arrow
Toshiba USA   arrow
Toshiba Americas   arrow
Toshiba America Electronic Components, Inc.
 
Search:                                                         
Semiconductors & Components - Toshiba Storage Products


Skip Navigation LinksArchived Models > ME-P2V
Print This Page

ME-P2V** Degausser
Quick, reliable and secure data disposal


ME-P2V Data Sheet

The Toshiba Mag EraSURE® Professional Value commercial degausser is an ideal solution for industries requiring fast and secure erasing of hard disk drives, removable disks and backup tapes that contain confidential or highly sensitive information. The Mag EraSURE family of products leverages leading-edge technology, using a rare earth permanent magnet to degauss all magnetically recorded data. The Toshiba Mag EraSURE erases media by passing it through a large magnetic field. Once exposed to the permanent magnet in the device, data becomes unrecoverable by commercial means*** In addition to purging recorded information on the unit, including servo and calibration data, the degausser also destroys the read/write heads. Featuring one-touch operation, the Toshiba Mag EraSURE is extremely user friendly. Simply insert the drive into the degausser, push the button, and the device handles the rest. Also, with its convenient desktop size, Mag EraSURE is perfectly suited for operation in the field or office. The device is an essential tool for a wide variety of industries, particularly in the security, financial, legal, medical and data center markets, where large amounts of highly confidential information is collected. The Toshiba Mag EraSURE Professional Value degausser provides a quick, convenient and secure method to ensure purging of sensitive data. With over forty years of experience in hard disk drive manufacturing, Toshiba has the knowledge and expertise to provide a reliable, secure and high performance commercial degausser.  

  • Purge magnetically recorded data from hard disk drives and other magnetic media up to 5000 Oe***
  • Erases hard disk drives with perpendicular recording media up to 5000 Oe and longitudinal recording up to 5300 Oe***
  • Durable permanent magnet technology for long product life
  • Desktop size is convenient for use in the office or field
  • Secure data disposal for financial, medical and legal markets
pdfME-P2V Datasheet
   

  Media   Hard disk drives: 1.0", 1.8", 2.5", 3.5" (up to 1.6" height)
      Tape: SDLT, DLT, LTO, DAT, TRAVAN, AIT, QIC, 8 mm
      Floppy disks and other removable magnetic disks
  Operation Time (two passes)   60 seconds
  Magnet Field Strength   1.3 Tesla max
  Product Life   10 years
  Surface Field Strength - Top   80 gauss or less
  Surface Field Strength - Bottom   220 gauss or less
  Related Power   120V - 60 Hz, 1A or less
  Shipping   Commercial shipping and handling
  Temperature - Operating   -10° to 40°C
  Temperature - Non-Operating   -40° to 65°C
  Humidity - Operating   10 to 85% (non-condensing)
  Humidity - Non-Operating   5 to 95% (non-condensing)
  Dimensions (W) x (D) x (H)   340 mm (13.38") x 605 mm (23.82") x 215 mm (8.46")
  Weight (main body)   Approx 60 lbs.
  Part Number   CG01000-519401**
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

**5000 Oe 5300 Oe: Data is unrecoverable by commercial data recovery services.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options availability are all subject to change without notice. Product image may represent design model.