Semiconductors & Components - Toshiba Storage Products

Skip Navigation LinksArchived Models > MBF260LRC
Print This Page
MBF260LRC Hard Disk Drive
300 / 450 / 600GB*
3.5-Inch / 10,025 RPM / SAS

The best balance of high performance and higher capacity in enterprise-class disk storage designed for demanding Tier 1 and 24x7 mission critical database servers and networked storage.

  • 2.5-inch Drive Technology Mounted in a 3.5-inch Bracket
  • Up to 600GB* of Storage Capacity
  • 6 Gb/sec SAS Interface
  • 16MB Cache Buffer
pdfMBF260LRC DatasheetpdfCompatibility Guide
   

  MBF230LRCMBF245LRCMBF260LRC
Series Overview 
 Drive Capacity300GB*450GB*600GB*
 Drive InterfaceSAS 2.0
 RoHS CompliantYes
 Transfer Rate to Host6 Gb/sec
Performance 
 Track-to-track Seek0.2ms (Read), 0.4ms (Write)
 Average Seek Time4ms (Read), 4.4ms (Write)
 Rotational Speed10,025 RPM
 Average Latency2.99ms
 Buffer Size16MB
Power Requirements 
 Voltage5V (+/-5%), 12V (+/-5%)
 Spin up (start) Power12V (+/-5%) @ 1.2A (peak), 1.5A (peak < 100 us), 5V (+/-5%) @ 1.0A (peak)
 Active Idle Power4.0 watts
Physical Size 
 Dimensions (W)x(D)x(H)101.6 mm (4") x 146 mm (5.75") x 25.4 mm (1")
 Weight0.5 kg (max.)
Environmental 
 Temp - Operating5° to 55°C (41° to 131°F)
 Temp - Non-Operating-40° to 70°C (-40° to 158°F)
 Humidity - Operating5% to 95% RH
 Humidity - Non-Operating5% to 95% RH
 Vibration - Operating(0.6mm) 5 to 20 Hz / 9.8 m/s² (1.0G) 20 to 300 Hz
 Vibration - Non-Operating(3.1 mm) 5 to 20 Hz / 49 m/s² (5.0G) 20 to 300 Hz
 Shock - Operating(65G) 2ms
 Shock - Non-Operating(250G) 2ms
 Altitude - Operating -1,000 to 10,000 ft
 Altitude - Non-Operating -1,000 to 40,000 ft
Acoustics 
 Acoustics (idle)2.9 bels or less
Reliability 
 Mean Time Between Failures (MTBF)1,600,000 hours
 Component Life5 years POH
Warranty 
 Limited Warranty (Info)5 years (from date of purchase)
*One Terabyte (1TB) = 1,000 Gigabytes (GB). One Gigabyte (1GB) means 109 = 1,000,000,000 bytes using powers of 10. A computer operating system, however, reports storage capacity using powers of 2 for the definition of 1GB = 230 = 1,073,741,824 bytes, and therefore shows less storage capacity. Available storage capacity will also be less if the computer includes one or more pre-installed operating systems, pre-installed software applications, or media content. Actual formatted capacity may vary.

While Toshiba has made every effort at the time of publication to ensure the accuracy of the information provided herein, product specifications, configurations, prices, system/component/options and availability are all subject to change without notice. Product image may represent design model.